Release Notes for MSP430-GCC (SOMNIUM Technologies) =================================================== Date: 2017-09-15 New device support: ------------------ - MSP430FR6047, MSP430FR60471, MSP4306045, MSP430FR6037, MSP430FR60371, MSP430FR6035 - MSP430FR2100, MSP430FR2000 New features / changes: ---------------------- - Component versions: - GCC 6.4.0 - GDB 7.11 - binutils 2.26 - Newlib 2.4.0 - MSPDebugStack 3.10.1.000 - MSP430 header and support files 1.201 - MSP430 GDB Agent 6.0.579.0 - Updates to MSP430 support files - Enabled MPU by default for FR57xx family devices - Changed GCC linker files to place .persistent section into lower FRAM - Changed GCC linker files to properly split rodata, data, bss and text sections for devices with large memory - Several updates in legacy.h - Updates to MSPDebugStack - Decreased firmware update time by reducing firmware image size - Add support for MSP-FET hardware revsion 2.04. Bug fixes: --------- - Removed invalid linker- and IDE integration files for "generic" devices - Fixed offset definitions for port registers in header files for newer devices - Fixed RAM boundaries for MSP430F67641 and MSP430F67641A - Fixed WDT base address and WDTCTL offset for FR4xx/FR2xx family devices - Fixed an issue with INFO memory of FRAM devices being initialized on reset - Fixed RAM boundaries for FR596x devices Known Issues: --------------- - The GDB Agent is not able to connect to MSP430L092 target devices. - The GDB Agent is not able to connect to RF430FRL15xH target devices.