Build date: 02272018
Release Information
Click on the links in the table below to download.
The MSP debug stack (MSPDS) for all MSP430 and SimpleLink™ MSP432™ devices consists of a static library as well as
embedded firmware that runs on flash emulation tools (FETs) such as the
MSP-FET,
MSP-FET430UIF or
eZ emulators.
It is the bridging element between all PC software and all MSP430 and SimpleLink™ MSP432™ microcontroller derivatives and handles tasks such as
code download, stepping through code, break point handling and so forth. The MSP Debug Stack is used in IDEs such as Code Composer Studio (CCS),
IAR's Embedded Workbench or other tools like Smart RF Studio or Elprotronic's FlashPro430.
Changes in this Release
- New device support: MSP430FR6043, MSP430FR60431, MSP430FR6041, MSP430FR5043, MSP430FR50431, MSP430FR5041
New Features
- Improved target code download speed by up to 63% (FRAM devices) and 71% (MSP432P devices)
- Issuing message whenever FET power supply switches from LDO to ET circuitry or vice versa
- Added API function to dump device database (MSP430_DumpDeviceDb)
- Added errata handling for DMA4, FLASH31 and CPU20
Bug Fixes
- Fixed issuing messages when going through the device db by calling MSP430_Device
- Fixed a possible issue when allocation resources to check for nullpointer
- Fixed overlapping of HIL and BIOS firmware on MSP-FET which could lead to unecessary firmware updates
Known Issues
- Firmware update may fail if a USB hub is used
- On devices with FLL, clock control does not allow to keep clocks running, while the device is halted and the clock is sourced by the FLL
- V1.3 of UIF does not work in SBW2 mode with 2.2nf cap on reset line
- eZ-FET UART might lose bytes with 115k baud (no handshake enabled) and DMA as data loopback on target device
- MSP-FET EEM access to F149 and L092 devices is only possible with JTAG speed slow
Older Releases
MSPDS Product downloads
Legend
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.
For more information