MSPDS  3_07_000_012

Build date: 02242016


Release Information

Click on the links in the table below to download.

The MSP debug stack (MSPDS) for all MSP430 devices consists of a dynamic link library as well as embedded firmware that runs on flash emulation tools (FETs) such as the MSP-FET, MSP-FET430UIF or eZ emulators. It is the bridging element between all PC software and all MSP430 microcontroller derivatives and handles tasks such as code download, stepping through code, break point handling and so forth. The MSP Debug Stack is used in IDEs such as Code Composer Studio (CCS), IAR's Embedded Workbench for MSP430 or other tools like Smart RF Studio or Elprotronic's FlashPro430.

Changes in this Release


Bug Fixes


Known Issues


Older Releases




MSPDS Product downloads


Title Description Size
Unlocked MSP430 DLL 3.07.000.012 31296K
MD5 Checksums 4K
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Wed Feb 24 03:03:14 CST 2016