Microcontrollers (MCU)

TI Embedded Software Products

All TI Developer Network Products

MSP430_DLL 3_02_005_004 Product Download Page

Build date: 09272012


The MSP debug stack (MSPDS) for all MSP430 devices consists of a dynamic link library as well as embedded firmware that runs on flash emulation tools (FETs) such as the MSP-FET, MSP-FET430UIF or eZ emulators. It is the bridging element between all PC software and all MSP430 microcontroller derivatives and handles tasks such as code download, stepping through code, break point handling and so forth. The MSP Debug Stack is used in IDEs such as Code Composer Studio (CCS), IAR's Embedded Workbench for MSP430 or other tools like Smart RF Studio or Elprotronic's FlashPro430.

Included in

  • CCSv5.3.0.000090
  • IAR EW430 v5.51.3

New Device Support

    MSP430F535x, MSP430F565x, MSP430F635x, MSP430F665x

Changes

  • Removed deprecated functions: MSP430_Identify, MSP430_Breakpoint, MSP430_EEM_Open, MSP430_EEM_Read_Register, MSP430_EEM_Read_Register_Test, MSP430_EEM_Write_Register, MSP430_EEM_Close

Bug Fixes

  • Improved update stability and behavior in case of a failed update
  • Fixed occasional errors after firmware update without power cycle
  • Fixed wrong RAM sizes for MSP430FR57xx devices
  • Fixed bug where 0x00 was written behind a FRAM write
  • Fixed issue where EDI parity could be invalidated on writing

Known Issues

  • This MSP430.dll version might not be compatible with revision 1.3 of the MSP-FET430UIF if a capacitor is connected to the RST pin.

Older Releases

  • 2_04_007_001
  • 2_04_008_002
  • 2_04_009_001
  • 3_02_001_009
  • 3_02_003_015
  • 3_02_004_005


  • Legend

    Locked Fill in Form. Approved users receive download URL in 1 minute.   my.TI Login Required my.TI Login required.
    Locked Fill in Form. TI will contact you in 1-2+ business days.   No login required Immediate download (no login required).

    MSP430_DLL Product Downloads
    Title Description Size
    Unlocked MSP430 DLL 3.02.005.004 29432K
    No Login MD5 Checksums 4K

    Related Links

    Thu Sep 27 07:48:08 CDT 2012