MSP430_DLLv2 2_4_7_1 Product Download Page
Build date: 03152011
The MSP debug stack (MSPDS) for all MSP430 devices consists of a dynamic link library as well as
embedded firmware that runs on flash emulation tools (FETs) such as the MSP-FET,
MSP-FET430UIF or eZ emulators.
It is the bridging element between all PC software and all MSP430 microcontroller derivatives and handles tasks such as
code download, stepping through code, break point handling and so forth. The MSP Debug Stack is used in IDEs such as Code Composer Studio (CCS),
IAR's Embedded Workbench for MSP430 or other tools like Smart RF Studio or Elprotronic's FlashPro430.
Included in
- CCSv4.2.1
- IAR EW430 v5.20.1
New Device Support
MSP430AFE253, MSP430F5329, MSP430F5328 MSP430F5327 MSP430F5326, MSP430F5325, MSP430F5324, MSP430G2452, MSP430F5342, MSP430F5341, MSP430F5340, FW428, FW429
New Features
- Enhanced MSP430.DLL to support LPMx.5 debugging for the MSP430FR5739. The MSP430F5739 can enter LPMx.5 when Release JTAG on Go is selected.
Bug Fixes
- MSP430_EEM_SetBreakpoint() fixed: Breakpoints are working correctly above the 64k boundary.
- Fixed L092 SingleStepping Problems
- Fixed “FLL Debug Error, RST after GO”
- Fixed “handshake is switched on automatically after Fast Flasher”
- Fixed “Step over certain instructions do not work”
Known Issues
- To prevent problems when multiple USB FET’s are connected to your system: Please use different USB HUB’s in your computer. If you unplug an USB FET during an active debug session, the session could be interrupted and the IDE could stop working.
- MSP430_EEM_SetBreakpoint() does not set range breakpoints correctly on all 5xx devices with small emulation logic. Workaround: None.
Related Links
|