MSPBSL_Scripter  3_04_00_02

Build date: 09262019


Release Information

Click on the links in the table below to download.

The BSL Scripter is a PC application that is available for Windows, Linux and Mac OS X. It is a user interface which allows to easily communicate with the BSL on MSP430 and MSP432 devices to modify the device's memory via UART, I2C, SPI or USB. Supported programming adapters are the MSP-BSL programmer ('BSL Rocket') and the MSP-FET.

The documention for the BSL Scripter is available here Bootloader (BSL) Scripter (SLAU655).

Changes in this Release

Known Issues

Older Releases



MSPBSL_Scripter Product downloads


Title Description Size
MSP430 and MSP432 BSL Scripter for Windows (including BSLDEMO for MSP430 1xx/2xx/4xx device) Binary, source code and example scripts 5628K
MSP430 and MSP432 BSL Scripter for Linux 32 bit Binary, source code and example scripts 6076K
MSP430 and MSP432 BSL Scripter for Linux 64 bit Binary, source code and example scripts 5252K
MSP430 and MSP432 BSL Scripter for Mac OS X Binary, source code and example scripts 9324K
MD5 Checksum 4K
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Thu Sep 26 07:39:15 CDT 2019