Build date: 10272017
The BSL Scripter is a PC application that is available for Windows, Linux and Mac OS X. It is a user interface which allows to easily communicate with the BSL on MSP430 and MSP432 devices to modify the device's memory via UART, I2C, SPI or USB. Supported programming adapters are the MSP-BSL programmer ('BSL Rocket') and the MSP-FET.
The documention for the BSL Scripter is available here Bootloader (BSL) Scripter (SLAU655).
| Title | Description | Size | |
|---|---|---|---|
| MSP430 and MSP432 BSL Scripter for Windows (including BSLDEMO for MSP430 1xx/2xx/4xx device) | Binary, source code and example scripts | 1636K | |
| MSP430 and MSP432 BSL Scripter for Linux 32 bit | Binary, source code and example scripts | 2916K | |
| MSP430 and MSP432 BSL Scripter for Linux 64 bit | Binary, source code and example scripts | 1300K | |
| MSP430 and MSP432 BSL Scripter for Mac OS X | Binary, source code and example scripts | 1252K | |
| MD5 Checksum | 4K | ||
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.