MSPBSL_Rocket_FW  3_03_00_00

Build date: 09262019


Release Information

Click on the links in the table below to download.

The MSP-BSL (previously called the MSP430-BSL, or BSL Rocket) is a low-cost programmer. It is designed for easy USB communication between a PC and the BSL of a MSP microcontroller. The MSP-BSL is a collaboration project between Olimex LTD and Texas Instruments. PCB and firmware for the MSP-BSL are open source.

The MSP-BSL supports UART, I2C and SPI communication.
It is available through Olimex.
The MSP-BSL Programmer is described in the MSP-BSL Bootloader (BSL) Programmer for MSP430 and MSP432 User's Guide (SLAU573).

Changes in this Release

Bugfixes

Known Issues

Older Releases



MSPBSL_Rocket_FW Product downloads


Title Description Size
MSP-BSL Bootstrap Loader (BSL) Programmer ("BSL Rocket") Documentation, firmware image and source code 720K
MD5 Checksum 4K
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Thu Sep 26 07:14:51 CDT 2019