Build date: 03242017
The MSP-BSL (previously called the MSP430-BSL, or BSL Rocket) is a low-cost programmer. It is designed for easy USB communication between a PC and the BSL of a MSP microcontroller. The MSP-BSL is a collaboration project between Olimex LTD and Texas Instruments. PCB and firmware for the MSP-BSL are open source.
The MSP-BSL supports UART, I2C and SPI communication.
It is available through Olimex.
The MSP-BSL Programmer is described in the MSP-BSL Bootloader (BSL) Programmer for MSP430 and MSP432 User's Guide (SLAU573).
| Title | Description | Size | |
|---|---|---|---|
| MSP-BSL Bootstrap Loader (BSL) Programmer ("BSL Rocket") | Documentation, firmware image and source code | 756K | |
| MD5 Checksum | 4K | ||
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.