MSPBSL_CustomBSL430  1_01_00_00

Build date: 06202018


Release Information

Click on the links in the table below to download.

The Bootloader (BSL, formerly known as the bootstrap loader) is an application built into MSP low-power microcontrollers. It enables the user to communicate with the device to read from and write to its memory. This feature is primarily used for programming the device, during prototyping, final production, and in service. Both the programmable memory (Flash memory or FRAM) and the data memory (RAM) can be modified as required. Different BSLs offer different peripherals to communicate with, e.g. UART, I2C, or USB.

Changes in this Release

Bugfixes

Known Issues

Previous versions



MSPBSL_CustomBSL430 Product downloads


Title Description Size
MSP430 Custom BSL Package Source code and released BSL images for MSP430 1540K
MD5 Checksum 4K
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Wed Jun 20 10:29:58 CDT 2018