TI Software


MSPBSL  1_00_01_00

Build date: 03252015

Release Information

Click on the links in the table below to download.

MSP430/MSP432 BSL Programmer Package (BSL scripter)

MSPBSL_1_00_11_00

  • BSL Scripter 2.01 now supports MSP430 and MSP432 BSLs.
  • New 32-bit BSL commands for MSP432P added.
  • Support for I2C and SPI communication added.
  • FRAM devices are fully supported.

MSP430 Custom BSL Package

MSP430BSL_1_00_07_00

  • Firmware image for MSP430F552x added. (00.07.05.04)
  • Firmware images for MSP430F663x and MSP430F665x divided in separate folders.
  • Firmware image for MSP430F663x added. (00.08.88.38)
  • Firmware image for MSP430F665x added. (00.08.88.38)

MSP432 Custom BSL Package

MSP430BSL_1_00_00_00

  • Initial release
  • Firmware image for MSP430P401 added. (0000.0002.0003.0102.0003)
  • Source code for MSP430P401 added. (0000.0002.0003.0102.0003)

MSP-BSL Bootstrap Loader (BSL) Programmer ("BSL Rocket")

MSP-BSL_3_00_00_00

  • SPI support added. Supports now UART, I2C and SPI for MSP430/MSP432 BSLs.
  • USB stack updated.

Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.   Locked Fill in Form. TI will contact you in 1-2+ business days.

MSPBSL Product Downloads
Title Description Size
MSP430/MSP432 BSL Programmer Package (BSL scripter) Binary, documentation, source code and example scripts 9812K
MSP430 Custom BSL Package Source code and released BSL images 1176K
MSP432 Custom BSL Package Source code and released BSL images 10604K
MSP-BSL Bootstrap Loader (BSL) Programmer ("BSL Rocket") Documentation, firmware image and source code 1156K
MD5 Checksum 4K
  • For more information:
  • Wed Mar 25 04:32:21 CDT 2015