Macros | Functions
ref_a.h File Reference
#include <msp.h>
#include <stdbool.h>
#include <stdint.h>

Go to the source code of this file.

Macros

#define REF_A_VREF1_2V   REF_A_CTL0_VSEL_0
 
#define REF_A_VREF1_45V   REF_A_CTL0_VSEL_1
 
#define REF_A_VREF2_5V   REF_A_CTL0_VSEL_3
 
#define REF_A_STATICMODE   0x0
 
#define REF_A_SAMPLEMODE   REF_A_CTL0_BGMODE
 
#define REF_A_setReferenceVoltageMultipleInstance(a, b)   REF_A_setReferenceVoltage(b)
 
#define REF_A_disableTempSensorMultipleInstance(a)   REF_A_disableTempSensor()
 
#define REF_A_enableTempSensorMultipleInstance(a)   REF_A_enableTempSensor()
 
#define REF_A_enableReferenceVoltageOutputMultipleInstance(a)   REF_A_enableReferenceVoltageOutput()
 
#define REF_A_disableReferenceVoltageOutputMultipleInstance(a)   REF_A_disableReferenceVoltageOutput()
 
#define REF_A_enableReferenceVoltageMultipleInstance(a)   REF_A_enableReferenceVoltage()
 
#define REF_A_disableReferenceVoltageMultipleInstance(a)   REF_A_disableReferenceVoltage()
 
#define REF_A_getBandgapModeMultipleInstance(a)   REF_A_getBandgapMode()
 
#define REF_A_isBandgapActiveMultipleInstance(a)   REF_A_isBandgapActive()
 
#define REF_A_isRefGenBusyMultipleInstance(a)   REF_A_isRefGenBusy()
 
#define REF_A_isRefGenActiveMultipleInstance(a)   REF_A_isRefGenActive()
 
#define REF_A_getBufferedBandgapVoltageStatusMultipleInstance(a)   REF_A_getBufferedBandgapVoltageStatus()
 
#define REF_A_getVariableReferenceVoltageStatusMultipleInstance(a)   REF_A_getVariableReferenceVoltageStatus()
 
#define REF_A_setReferenceVoltageOneTimeTriggerMultipleInstance(a)   REF_A_setReferenceVoltageOneTimeTrigger()
 
#define REF_A_setBufferedBandgapVoltageOneTimeTriggerMultipleInstance(a)   REF_A_setBufferedBandgapVoltageOneTimeTrigger()
 

Functions

void REF_A_setReferenceVoltage (uint_fast8_t referenceVoltageSelect)
 
void REF_A_disableTempSensor (void)
 
void REF_A_enableTempSensor (void)
 
void REF_A_enableReferenceVoltageOutput (void)
 
void REF_A_disableReferenceVoltageOutput (void)
 
void REF_A_enableReferenceVoltage (void)
 
void REF_A_disableReferenceVoltage (void)
 
uint_fast8_t REF_A_getBandgapMode (void)
 
bool REF_A_isBandgapActive (void)
 
bool REF_A_isRefGenBusy (void)
 
bool REF_A_isRefGenActive (void)
 
bool REF_A_getBufferedBandgapVoltageStatus (void)
 
bool REF_A_getVariableReferenceVoltageStatus (void)
 
void REF_A_setReferenceVoltageOneTimeTrigger (void)
 
void REF_A_setBufferedBandgapVoltageOneTimeTrigger (void)
 

Copyright 2015, Texas Instruments Incorporated