Toolchain | Debugger |
---|---|
Texas Instruments Code Composer Studio 6.1.2 | TI XDS110 |
IAR Embedded Workbench for ARM 7.60.2 | TI XDS110 Emulator |
Condition | Average MCPS (% of Available Cycles) | Maximum MCPS (% of Available Cycles) |
Background Mode | 2 (4.3%) | 2 (4.3%) |
Active Search Mode (1 model) | 6.2 (13%) | 7.7 (16%) |
Active Search Mode (5 models) | 17.3 (36%) | 22.1 (46%) |
This release is an EA version.
This is build 0_90_00_00 of Speech Recognizer Project.