Go to the documentation of this file.00001 #ifndef __MSP430WARE_FRGPIO_H__
00002 #define __MSP430WARE_FRGPIO_H__
00003
00004
00005
00006
00007
00008
00009
00010
00011
00012
00013
00014 #define __MSP430_HAS_PORT1_R__
00015 #define __MSP430_HAS_PORT2_R__
00016 #define __MSP430_HAS_PORTA_R__
00017
00018
00019
00020
00021
00022
00023
00024
00025 #define FRGPIO_PORT_P1 (0x00)
00026 #define FRGPIO_PORT_P2 (0x01)
00027 #define FRGPIO_PORT_P3 (0x00)
00028 #define FRGPIO_PORT_P4 (0x01)
00029 #define FRGPIO_PORT_P5 (0x00)
00030 #define FRGPIO_PORT_P6 (0x01)
00031 #define FRGPIO_PORT_P7 (0x00)
00032 #define FRGPIO_PORT_P8 (0x01)
00033 #define FRGPIO_PORT_P9 (0x00)
00034 #define FRGPIO_PORT_P10 (0x01)
00035 #define FRGPIO_PORT_P11 (0x00)
00036 #define FRGPIO_PORT_PA (0x02)
00037 #define FRGPIO_PORT_PB (0x02)
00038 #define FRGPIO_PORT_PC (0x02)
00039 #define FRGPIO_PORT_PD (0x02)
00040 #define FRGPIO_PORT_PE (0x02)
00041 #define FRGPIO_PORT_PF (0x02)
00042 #define FRGPIO_PORT_PJ (0x02)
00043
00044
00045
00046
00047
00048
00049
00050 #define FRGPIO_PIN0 (0x0001)
00051 #define FRGPIO_PIN1 (0x0002)
00052 #define FRGPIO_PIN2 (0x0004)
00053 #define FRGPIO_PIN3 (0x0008)
00054 #define FRGPIO_PIN4 (0x0010)
00055 #define FRGPIO_PIN5 (0x0020)
00056 #define FRGPIO_PIN6 (0x0040)
00057 #define FRGPIO_PIN7 (0x0080)
00058 #define FRGPIO_PIN8 (0x0100)
00059 #define FRGPIO_PIN9 (0x0200)
00060 #define FRGPIO_PIN10 (0x0400)
00061 #define FRGPIO_PIN11 (0x0800)
00062 #define FRGPIO_PIN12 (0x1000)
00063 #define FRGPIO_PIN13 (0x2000)
00064 #define FRGPIO_PIN14 (0x4000)
00065 #define FRGPIO_PIN15 (0x8000)
00066
00067
00068
00069
00070
00071
00072
00073 #define FRGPIO_INPUT_PIN_HIGH (0x01)
00074 #define FRGPIO_INPUT_PIN_LOW (0x00)
00075
00076
00077
00078
00079
00080
00081
00082 #define FRGPIO_HIGH_TO_LOW_TRANSITION (0x01)
00083 #define FRGPIO_LOW_TO_HIGH_TRANSITION (0x00)
00084
00085
00086
00087
00088
00089
00090
00091
00092 #define FRGPIO_PRIMARY_MODULE_FUNCTION (0x01)
00093 #define FRGPIO_SECONDARY_MODULE_FUNCTION (0x02)
00094 #define FRGPIO_TERNARY_MODULE_FUNCTION (0x03)
00095
00096
00097
00098
00099
00100
00101 extern void FRGPIO_setAsOutputPin (unsigned int baseAddress,
00102 unsigned char selectedPort,
00103 unsigned int selectedPin);
00104
00105 extern void FRGPIO_setAsInputPin (unsigned int baseAddress,
00106 unsigned char selectedPort,
00107 unsigned int selectedPin);
00108
00109 extern void FRGPIO_setOutputHighOnPin ( unsigned int baseAddress,
00110 unsigned char selectedPort,
00111 unsigned int selectedPin);
00112
00113 extern void FRGPIO_setOutputLowOnPin (unsigned int baseAddress,
00114 unsigned char selectedPort,
00115 unsigned int selectedPin);
00116
00117 extern void FRGPIO_toggleOutputOnPin (unsigned int baseAddress,
00118 unsigned char selectedPort,
00119 unsigned int selectedPin);
00120
00121 extern void FRGPIO_setAsInputPinWithPullDownresistor (unsigned int baseAddress,
00122 unsigned char selectedPort,
00123 unsigned int selectedPin);
00124
00125 extern void FRGPIO_setAsInputPinWithPullUpresistor (unsigned int baseAddress,
00126 unsigned char selectedPort,
00127 unsigned int selectedPin);
00128
00129 extern void FRGPIO_enableInterrupt (unsigned int baseAddress,
00130 unsigned char selectedPort,
00131 unsigned int selectedPins);
00132
00133 extern void FRGPIO_disableInterrupt (unsigned int baseAddress,
00134 unsigned char selectedPort,
00135 unsigned int selectedPins);
00136
00137 extern void FRGPIO_clearInterruptFlag (unsigned int baseAddress,
00138 unsigned char selectedPort,
00139 unsigned int selectedPins);
00140
00141 extern unsigned int FRGPIO_getInterruptStatus (unsigned int baseAddress,
00142 unsigned char selectedPort,
00143 unsigned int selectedPins);
00144
00145 extern void FRGPIO_interruptEdgeSelect (unsigned int baseAddress,
00146 unsigned char selectedPort,
00147 unsigned int selectedPins,
00148 unsigned char edgeSelect);
00149
00150 extern unsigned short FRGPIO_getInputPinValue (unsigned int baseAddress,
00151 unsigned char selectedPort,
00152 unsigned int selectedPin);
00153
00154
00155 extern void FRGPIO_setAsPeripheralModuleFunctionOutputPin ( unsigned int baseAddress,
00156 unsigned char selectedPort,
00157 unsigned int selectedPin,
00158 unsigned char mode);
00159
00160 extern void FRGPIO_setAsPeripheralModuleFunctionInputPin ( unsigned int baseAddress,
00161 unsigned char selectedPort,
00162 unsigned int selectedPin,
00163 unsigned char mode);
00164 #endif