Release Information
Click on the links in the table below to download.
z:/a0194920/extra.html
The
eZ-FET lite is a low cost USB-based on-board emulation solution for
MSP430 microcontrollers. It allows direct interfacing to a PC for easy
programming, debugging, and evaluation and provides a USB-to-UART
bridge for serial connection to the target microcontroller. The
eZ-FET lite on-board emulation is supported by the MSP430 DLL and can
be used with IAR Embedded Workbench™ for MSP430 Integrated Development
Environment (IDE) or Code Composer Studio™ (CCS) IDE to write,
download, and debug applications. The
debugger is unobtrusive, allowing the user to run an application at
full speed with hardware breakpoints and single stepping available
while consuming no extra hardware resources. The
following Experimenters Board board is one of the first to use the
eZ-FET lite on-board emulation. The emulation components are placed
within the red highlighted areas.
Features USB debugging and programming interface featuring a driverless installation Application UART serial communication with up to 1MBaud Green and red LED for visual feedback Field-updateable firmware Supports all MSP430 devices Schematic, reference layout and production test software available as open source package Hardware and Software Requirements
The following hardware and software is required to use the eZ-FET on-board emulation Personal computer with Windows O/S or Linux MSP430.DLL 3.3.0.6 or higher Texas Instruments Code Composer Studio 5.4 or higher IAR Embedded Workbench 5.50 or higher
Legend
|
Fill in Form. Approved users receive download URL in 1 minute. |
|
|
Fill in Form. TI will contact you in 1-2+ business days. |
|