Click on the links in the table below to download.
extra1.html
Product Information
Description
The USB Developers Package for MSP430 is a software package
that contains all necessary source code and sample applications that
are required to start developing a USB-based MSP430 application. The
package only supports MSP430 USB devices.
Features
MSP430USBDevelopersPackage_4_00_00.zip contains components that are all BSD licensed.
MSP430
USB API that supports Virtual COMport (CDC), Human Interface (HID),
Mass Storage (MSC) and Continua Medical (PHDC) device classes.
MSP430 USB Descriptor Tool which is BSD licensed and requires the user to install Java.
Java HID Demo - A Java based host application that makes it easy for a USB host PC to communicate with an
MSP430-based device running the MSP430 HID Datapipe APIs. It is designed to make HID easy for
general-purpose USB communication. Requires the user to install Java.
Python USB Field Firmware Upgrader - Allows customers to easily
customize and release an installer package for upgrading MSP430-based
devices in the field, using the MSP430's on-chip USB bootstrap loader
(BSL). The package contains all necessary source code to enable quick
and easy custom modification.
DescriptorTool-4_00_00-Setup.exe and DescriptorTool-4_00_00-Linux-x86-Install
MSP430 Descriptor Tool Installers for Windows and Linux which do not require Java to be installed separately .
New example That shows how to use a timer to reduce
interrupt latency
Examples better structured to work on various
boards/devices.
Examples now use driverlib.
Improved Documentation
Programmers Guide re-worked
Documentation of examples moved into Examples Guide
API Documentation is now in html format using
doxygen.
Better CCS integration
TI-REX integration. The examples and tools can be found
under MSP430Ware in TI-REX.
Examples now use CCS project spec files instead of entire
CCS projects. This makes import and build easier. NOTE: See Release Notes for information on using with CCS v5.3 and CCSv5.4
Improved Directory Structure
Directories renamed to better describe their contents
Examples renamed to better describe their functionality.
Improved Descriptor Tool
Icons bigger and better
Interface views improved to reflect functionality
Help text bigger and better
Manipulation of views simplified
MSC structs generated. Less work for application.
USB_API changes
New USB API USB_setup() simplifies USB initialization
USB10 workaround can be enabled by defining USB10_WORKAROUND on the compiler command line
Resume interrupt latency can be reduced by defining USE_TIMER_FOR_RESUME on the compiler command line.
USB API now computes MCLK value at runtime to compute accurate delays when required.
Legend
Fill in Form. Approved users receive download URL in 1 minute.
my.TI Login required.
Fill in Form. TI will contact you in 1-2+ business days.