Microcontrollers (MCU)

TI Embedded Software Products

All TI Developer Network Products

MSP430_USB_Developers_Package 3_11_00 Product Download Page

Build date: 01172012

Click on the links in the table below to download.

Product Information

Description

The USB Developers Package for MSP430 is a software package that contains all necessary source code and sample applications that are required to start developing a USB-based MSP430 project. The package only supports MSP430 USB devices.

Features

  • USB Field Firmware Updater - Allows customers to easily customize and release an installer package for upgrading MSP430-based devices in the field, using the MSP430's on-chip USB bootstrap loader (BSL). The package contains all necessary source code to enable quick and easy custom modification.
  • Windows HID API (Human Interface Device class) - A Windows API that makes it easy for a USB host PC to communicate with an MSP430-based device running the MSP430 HID API stack, including an example application. It is designed to make HID easy for general-purpose USB communication.

Each software package has an accompanying application note documentation that is separate from this package. 

New in 3.11.00

  • New MSC feature. The USB API now supports CDROM by supporting a subset of the MultiMedia Command Set. A new M5 example demonstrates the new CDROM feature.
  • The USB Stack now supports a Non-composite mode where we have multiple interfaces with a single active interface at any given time.
  • The MSC stack now supports double buffering. A new example M4 has been added that demonstrates this feature.
  • Added flow control to Usb to Uart Bridge example.
  • CDC interface has new handler to support change to RTS (Set Control Line State command).

Defects Fixed in v3.11.00:

452 Ability to switch between configurations
1327 Support multiple MSP devices within Hudson
1216 Add flow control for Uart to USB bridge
1275 Large block transfers fail to return correct data
1169 Workaround for USB9 in USB_init() (USBPWRCTL=0) is done before setting USBKEYPID
1207 Stack overflow
1208 strcat could corrupt the memory
1162 USB Dev Package 3_10_0_0 Windows installer has a default directory 3_1_0_0
258 ISO 9660 support  for uploading host apps from the USB device
1119 bWakeup set twice in succession, possibly causing the first value to get missed
1209 cdcReceiveDataInBuffer can return the wrong byte count

    Legend

    Locked Fill in Form. Approved users receive download URL in 1 minute.   my.TI Login Required my.TI Login required.
    Locked Fill in Form. TI will contact you in 1-2+ business days.   No login required Immediate download (no login required).

    MSP430_USB_Developers_Package Product Downloads
    Title Description Size
    Unlocked MSP430_USB_Developers_Package-3_11_00-Installer.exe Windows USB 3.11 Stack Installer 30156K
    Unlocked MSP430_USB_Developers_Package-3_11_00-Linux-x86-Install Linux USB 3.11 Stack Installer 28560K
    USB Collateral Installers
    Unlocked MSP430_USB_Firmware_Upgrade_Example-1.1.4-Setup.exe Firmware Upgrade Installer 2040K
    Unlocked MSP430_Windows_HID_API-1.2.3-Setup.exe HID Demo Installer 3516K
    No Login md5sum.txt MD5 Checksums 4K

    Related Links

    Tue Jan 17 10:50:55 CST 2012