MSP430_IEC60730  1_20_00_03

Build date: 11152016


Release Information

Click on the links in the table below to download.

Description

These software libraries allow for a variety of system tests required by IEC 60730-1:2010 for up to Class B products. The software libraries include projects that demonstrate running power-on self-test (POST) and periodic self-test (PST) with reporting conducted through flashing an LED. The user's guide demonstrates how to integrate the POST and PSTinto an application design. In addition, the software package for IEC 60730 also includes a GUI configuration tool which allows users to easily generate customized configuration header files.

Dependencies

Device Support

This release supports the following devices:



MSP430_IEC60730 Product downloads


Title Description Size
msp430_iec60730_software_package_1_20_00_03.zip IEC60730 Class B for MSP430 G2xx 5xx and FR57xx devices 9388K
Release Notes Release Notes, API Guide, and Documentation 8K
md5sum.txt MD5 Checksums 4K
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Tue Nov 15 17:59:56 CST 2016