This example demonstrates how to use the msp_biquad_cascade_df1_q15 API to filter 16-bit input data using the Direct Form I (df1) biquad function and a cascade of filter stages.
#include "msp430.h"
#include <math.h>
#include <stdint.h>
#include <stdbool.h>
#include "DSPLib.h"
#define FS 8192
#define SIGNAL_LENGTH 256
#define SIGNAL_FREQUENCY1 200
#define SIGNAL_AMPLITUDE1 0.6
#define SIGNAL_FREQUENCY2 2100
#define SIGNAL_AMPLITUDE2 0.15
#define PI 3.1415926536
#ifndef FILTER_COEFFS_EX3
{
.b1By2 =
_Q15(+0.608536/2),
.a1By2 =
_Q15(-0.215187/2),
},
{
.b1By2 =
_Q15(+0.533004/2),
.a1By2 =
_Q15(-0.145445/2),
},
{
.b1By2 =
_Q15(+0.399958/2),
.a1By2 =
_Q15(-0.021883/2),
},
{
.b1By2 =
_Q15(+0.236817/2),
.a1By2 =
_Q15(+0.131385/2),
},
{
.b1By2 =
_Q15(+0.070226/2),
.a1By2 =
_Q15(+0.291215/2),
},
{
.b1By2 =
_Q15(-0.079576/2),
.a1By2 =
_Q15(+0.440602/2),
},
{
.b1By2 =
_Q15(-0.199067/2),
.a1By2 =
_Q15(+0.569203/2),
},
{
.b1By2 =
_Q15(-0.278629/2),
.a1By2 =
_Q15(+0.671286/2),
}
};
#endif
#define FILTER_LENGTH (SIGNAL_LENGTH)
#define FILTER_STAGES (sizeof(FILTER_COEFFS_EX3)/sizeof(msp_biquad_df1_q15_coeffs))
_q15 input[SIGNAL_LENGTH];
_q15 temp[SIGNAL_LENGTH];
_q15 result[SIGNAL_LENGTH];
volatile uint32_t cycleCount = 0;
extern void initSignal(void);
void main(void)
{
WDTCTL = WDTPW + WDTHOLD;
initSignal();
df1Params.
length = FILTER_LENGTH;
df1Params.
stages = FILTER_STAGES;
df1Params.
coeffs = FILTER_COEFFS_EX3;
__no_operation();
}
void initSignal(void)
{
sinParams.
length = SIGNAL_LENGTH;
sinParams.
length = SIGNAL_LENGTH;
addParams.
length = SIGNAL_LENGTH;
}