Build date: 05122015
Release Information
Click on the links in the table below to download.
MSP430 Flasher is an open-source, shell-based interface for programming MSP430 devices through a
FET programmer or eZ430 via
JTAG or Spy Bi-Wire (SBW). MSP430 Flasher can be used to download binary files (.txt/.hex) files
directly to the MSP430 Memory without the need of an IDE like CCS or IAR. It can also be used to
extract firmware directly from a device, blow the JTAG fuse, and set hardware breakpoints.
Included MSP Debug Stack
Changes in This Release
- Updated Flasher packages with MSP Debug Stack v3.5.0.1
- Added support for OS X
- Added -j switch to set FET JTAG/SBW speed
- MSP430 Flasher can now be built under 64-bit Linux
- JTAG mode selection is always forced to automatic detection (-m switch will be ignored)
- Password length option (-l) is now obsolete and will be ignored
- Fixed a bug where upper case file extensions would not be recognized properly
- Fixed issue with long file paths
Older Releases
1_02_00_00
1_02_01_00
1_02_02_00
1_02_03_00
1_03_00_00
1_03_01_00
1_03_02_00
1_03_03_00

MSP430Flasher Product downloads
Legend
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.
For more information