MSP430-FUNCTION-CODE-EXAMPLES  1_00_00_00

Build date: 04092018


Release Information

MSP430-FUNCTION-CODE-EXAMPLES is a collection of code examples for use with the MSP430FR2000, MSP430FR2100, MSP430FR2110 and MSP430FR2111 microcontrollers. The code examples downloads are grouped in the following function categories: Communication, pulse width modulation, system and housekeeping, and timer. A 2-page Tech Note is linked in the description field of each function and all of the Tech Notes for these functions are also available in an e-Book format.

The code examples were tested using the MSP-TS430PW20 target development board and MSP-FET programmer and debugger board. However, the code examples can be easily modified and ported to the MSP-EXP430FR2311 LaunchPad development kit - a lower-cost evaluation platform than the target development board. See application note SLAA812. For tips and tricks on optimizing C code for size see application note SLAA801.

For tips and tricks on optimizing C code for size see application note SLAA801.


MSP430-FUNCTION-CODE-EXAMPLES Product downloads


Title Description Size
Communication Functions
Single-Wire_Host.zip Single Wire Communication Host (SLAA768) 512K
SPI_IO_EXPANDER.zip SPI IO Expander (SLAA807) 876K
UART-to-UART_Bridge.zip UART to UART Bridge (SLAA796) 508K
uart-to-spi_bridge.zip UART to SPI Bridge (SLAA797) 872K
Pulse Width Modulation (PWM) Functions
FR2000_ANALOG_PWM.zip Analog Input to PWM Output (SLAA803) 856K
PWM_DAC_Software.zip Dual output 8-bit PWM DAC (SLAA804) 56K
Servo_Motor_Control.zip Servo Motor Controller (SLAA784) 580K
Stepper_Motor_Control.zip Stepper Motor Controller (SLAA785) 584K
UART_SW_Controlled_RGB_LED_Color_Mixing.zip UART Software -Controlled RGB LED Color Mixing (SLAA766) 36K
System and Housekeeping Functions
ADC_report_on_threshold.zip ADC Wake and Transmit on Threshold (SLAA802) 544K
SPI_EEPROM.zip EEPROM Emulation (SLAA769) 600K
Low_Power_Keypad.zip Low Power Keypad (SLAA773) 2120K
Quadrature_Encoder.zip Quadrature Encoder Position Counter(SLAA795) 524K
Hysteresis_Comparator_with_UART.zip Hysteresis Comparator with UART (SLAA805) 552K
Reset_Controller.zip Multi-Function Reset Controller (SLAA794) 684K
slope-adc.zip Single Slope Analog-to-Digital Conversion Technique (SLAA806) 552K
Tamper_Detect.zip Tamper Detection (SLAA813) 520K
Programmable_Clock_Source.zip Programmable Clock Source (SLAA774) 2096K
Programmable_FLL.zip Programmable Frequency-locked Loop (SLAA791) 2100K
Timer Functions
External_RTC_with_Backup_Memory.zip External RTC with backup memory (SLAA767) 36K
7-Segment_LED_Stopwatch.zip 7-Segment LED Stopwatch (SLAA808) 464K
External_WDT_Projects.zip External Programmable Watchdog Timer (SLAA789) 928K
ProgrammableSystemWakeupController.zip Programmable System Wakeup Controller (SLAA790) 1108K
Simple_Power_Sequencer.zip Simple Power Sequencer (SLAA829) 6372K
SimpleSystemWakeupController.zip Simple RTC-based System Wake-up Controller (SLAA792) 1056K
VoltageMonitorWithTimeStamp.zip Voltage Monitor with timestamp (SLAA809) 792K
All Function in a single zip file
all_msp430_function_code_examples.zip All Functions together in a single zip file 22668K
MD5 Checksums
md5.txt Zip verification MD5 checksums 4K
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Mon Apr 9 11:02:26 CDT 2018