This is the MSP430 Graphics Library. Graphics library provides an easy way to display text, graphics, and images on various LCD displays. It also provides templates for adding new displays.
This document is divided into the following sections:Following have been updated since the previous build
The Graphics Library contains the following components.
doc | Image files/Users Guide |
drivers | MSP430 Peripheral Driver Library peripheral specific code examples |
html | Graphics Library documentation |
LCD_Drivers | LCD Driver files and templates |
MSP430_EXPF5638_Grlib_Example | Graphics Library Example Code for MSP430EXP5638 |
MSP430FR5969_Grlib_Example | Graphics Library Example Code for MSP430FR5969 |
MSP-EXP5438_Grlib_Example | Graphics Library Example Code for MSP430F5438 |
MSP-EXP5529_Grlib_Example | Graphics Library Example Code for MSP430F5529 |
Core library is installed as part of MSP430ware Driver Library. Graphical Image Reformer Tool may be found here. Graphical Image Reformer Tool allows you to convert an image to 2, 4, 8, 16, 256 bits per pixel and resize an image to fit on your particular display.
This release supports installation and development on Microsoft Windows XP Workstations.
This release is a Beta version and has had only basic
testing.
1317 | do not force black and white in palette |
1638 | 1BPP Edge Detection Option |
1649 | Display Image size in flash |
1863 | Open/Save File Path Memory |
1867 | Use Chris' 8BPP algorithm instead of stock Java algorithm |
1885 | Add blurring filter before image conversion into c-string |
1886 | Additional DCT option for better image compression |
1887 | Change compression options from compressed or not, to table of 3 compression options |
1888 | Add Loading screen to GUI during image generation |
This is build 1_00_00_00 of MSP430 Graphics Library