Build date: 11032017
The Texas Instruments® FRAM Utilities is a collection of embedded software utilities that leverage the ultra-low power and virtually unlimited write endurance of FRAM. The utilities are available for MSP430FRx FRAM microcontrollers and provide example code to help start application development.
Included are the following FRAM Utilities:
| Device Family | CTPL | LZ4 | RNG | NVS |
|---|---|---|---|---|
| MSP430FR2xx | Yes | Yes | No | Yes |
| MSP430FR4xx | Yes | Yes | No | Yes |
| MSP430FR57xx | Yes | Yes | No | Yes |
| MSP430FR5xx | Yes | Yes | Yes | Yes |
| MSP430FR6xx | Yes | Yes | Yes | Yes |
| Title | Description | Size | |
|---|---|---|---|
| Installer | |||
![]() |
FRAMUtilities_03_10_00_10_setup.exe | FRAM Utilities Windows Installer | 7204K |
![]() |
FRAMUtilities_03_10_00_10_setup.run | FRAM Utilities Linux Installer | 5384K |
| Documentation | |||
| FRAM-Utilities-UsersGuide.pdf | FRAM Utilities Users Guide | 476K | |
| release_notes.html | Release Notes | 108K | |
| md5sum.txt | MD5 Checksums | 4K | |
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.