Energy Measurement Design Center Release Notes
Table of Contents
Introduction
The Energy Measurement Design Center is a rapid development tool that enables energy measurement using TI MSP430i20xx and MSP430F67xx Flash-based microcontrollers (MCUs). It includes a graphical user interface (GUI), documentation, software library and examples that can simplify development and accelerate designs for power monitoring and energy measurement in smart grid and building automation applications. Start by dragging and dropping a MCU, voltage sensors, and current sensors into the GUI workspace. Configure the MCU and each sensor according to your system configuration. The GUI will check for errors before generating the source code. Import the code into an IDE and program the MCU. The GUI will allow you to easily calibrate the device and view the results.
This is version 1.40.00.03 of Energy Measurement Design Center.
Features
- Set up a design in less than five minutes
- Configure, calibrate, and view results without writing a single line of code
- View estimated CPU bandwidth (library only) for supported system configurations
- Supports shunt, current transformer (CT), and Rogowski Coil current sensors
- Enables real-time target communication through a USB HID communication bridge featuring:
- Single-point calibration
- Gain
- Phase
- Real-time results
- Numerical
- Logging (.csv)
- Single-point calibration
- Supported measurements:
- Voltage and Current
- RMS
- Peak
- Power and Energy
- Active
- Reactive
- Apparent
- Power Factor
- Frequency
- Voltage and Current
Documentation
What’s New
Documentation
Software Library
Design Center
1.40.00.03
| ID | Summary |
| MSPEMLIB-29 | Pulse enable based on active / reactive energy selection in Results tab. |
| MSPEMLIB-32 | Fixed build error for MSP430F67791A |
| MSPEMLIB-33 | Added high-level block diagram including HID bridge, MSP-ISO, and EVM |
| MSPEMLIB-34 | Fixed API Guide link broken under Software API section |
| MSPEMLIB-35 | Fixed filepath to HID bridge image corrupted |
| MSPEMLIB-36 | Added missing word in "Open an Existing Project" section |
| MSPEMLIB-37 | Fixed Fig. 16 incorrect label |
| MSPEMLIB-38 | Updated links in NOTE after Fig 16 |
| MSPEMLIB-39 | Fixed OSR in the listed Basic Parameters |
| MSPEMLIB-40 | Fixed bullet points not showing up under Object Selections Tabs section |
| MSPEMLIB-41 | Fixed "Load and run the generated firmware using the IDE" inconsistent Syntax for instructions |
| MSPEMLIB-42 | Added Rogowski Coil support to EMDC |
| MSPEMLIB-43 | Fixed gain not changing in generated code for F67xx Devices |
Upgrade and Compatibility Information
No special action is required to upgrade to this release.
Installation and Usage
- Download Energy Measurement Design Center
- Run the appropriate platform specific installer: EnergyMeasurementDesignCenter-
- -installer - Follow the installer directions
- To launch tool, use the desktop icon or execute the tool directly:
- Windows
- Start Menu -> All Programs -> Texas Instruments -> EnergyMeasurementDesignCenter_<version> -> EnergyMeasurementDesignCenter
- C:/ti/msp/EnergyMeasurementDesignCenter_<version>/EnergyMeasurementDesignCenter.exe
- OS X
- /Applications/ti/msp/EnergyMeasurementDesignCenter_<version>/EnergyMeasurementDesignCenter
- Linux OS
- ~/ti/msp/EnergyMeasurementDesignCenter_<version>/EnergyMeasurementDesignCenter
- Windows
Host Support
Supported Operating Systems:
- Windows 7, 10
- Linux OS
- Apple OS X
Dependencies
- Java JRE 1.7 or later must be installed on the host system. Click here to go to Java Download Page.
- MSP MCU Programmer and Debugger
- HID Bridge requirements:
- Source code generated by this release requires:
- Code Composer Studio (CCS) v7.1.0 or higher
- IAR Embedded Workbench 7.10 or higher
Device Support
The following families of devices are supported in this release of Energy Measurement Design Center:
- MSP430i2xx
- MSP430F6xx
Validation Information
The Energy Measurement Design Center was validated with the following components:
- IDE
- Code Composer Studio 7.1.0
- IAR Embedded Workbench 7.10
- EVM Hardware
Known Issues
| ID | Summary |
| None | None |
Versioning
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.
Prior Release Changes
- v1.20.00.00
- Initial release of Energy Measurement Design Center tool
Technical Support and Product Updates
- Visit the MSP E2E Forum for support.