|
EKG_Based_Heart_Rate_Monitor 1_00_00_00 Product Download Page
Build date: 05182011
This application report describes a low-cost heart-rate monitor solution based on the MSP430 LaunchPad Value Line Development Kit (MSP-EXP430G2), which uses the MSP430G2xx microcontroller (MCU). A daughterboard amplifies and filters the electrocardiogram (EKG) signal before it is sent to the MCU for sampling and processing. The heartbeat-per-minute data is sent to the PC by means of the back-channel UART-over-USB available on the LaunchPad. Additionally, an eZ430 radio frequency (RF) target can be connected to the six-pin header on the daughterboard to transmit data wirelessly via the SimpliciTI network protocol. The system can be powered by either universal serial bus (USB) power, a CR2032 3-V coin cell, or two AA or AAA batteries.
| EKG_Based_Heart_Rate_Monitor Product Downloads |
| Title |
Description |
Size |
 |
SLAA486-1.00.00.00-Setup.exe |
EKG-Based Heart-Rate Monitor Implementation on the MSP430G2xx LaunchPad Platform Source Code Installer |
11300K |
| |
Application Note PDF |
EKG-Based Heart-Rate Monitor Implementation on the MSP430G2xx LaunchPad Platform |
|
 |
md5sum.txt |
Installer MD5 Checksum |
4K |
Related Links
|
|