Build date: 05082018
The Texas Instruments® Digital Signal Processing library is a set of highly optimized functions to perform many common signal processing operations on fixed-point numbers for MSP430™ microcontrollers. This function set is typically utilized for applications where processing-intensive transforms are done in real-time for minimal energy and with very high accuracy. This library’s optimal utilization of the MSP families’ intrinsic hardware for fixed-point math allows for significant performance gains.
Device | Software multiply | Hardware multiply | SIMD acceleration | LEA acceleration |
---|---|---|---|---|
MSP430F1xxx | Yes | No | No | No |
MSP430F2xxx | Yes | No | No | No |
MSP430G2xxx | Yes | No | No | No |
MSP430F4xxx | Yes | Yes | No | No |
MSP430F5xxx | Yes | Yes | No | No |
MSP430F6xxx | Yes | Yes | No | No |
MSP430FR5xxx | Yes | Yes | No | Yes |
MSP430FR6xxx | Yes | Yes | No | No |
DSPLib includes a simple GUI to help design common FIR and IIR filters. The DSPLib GUI supports Q15 (16-bit) FIR and IIR filters for lowpass, highpass, bandpass and stopband types. Filter designs can be exported to a project workspace and generate code that can be used directly with the DSPLib filter APIs.
Title | Description | Size | |
---|---|---|---|
DSPLib | |||
DSPLib_1_30_00_02_windows_installer.exe | DSPLib Installer for Windows | 50292K | |
DSPLib_1_30_00_02_linux_installer.run | DSPLib Installer for Linux | 86668K | |
DSPLib_1_30_00_02_osx_installer.app.zip | DSPLib Installer for Mac OSX | 29380K | |
Release Notes | Release Notes | 112K | |
Users Guide | Users Guide | 4K | |
Checksums | |||
md5sum.txt | MD5 Checksums | 4K |
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.