MSP430_DLL 3_03_001_004 Product Download Page
Build date: 09202013
The MSP debug stack (MSPDS) for all MSP430 devices consists of a dynamic link library as well as
embedded firmware that runs on flash emulation tools (FETs) such as the MSP-FET,
MSP-FET430UIF or eZ emulators.
It is the bridging element between all PC software and all MSP430 microcontroller derivatives and handles tasks such as
code download, stepping through code, break point handling and so forth. The MSP Debug Stack is used in IDEs such as Code Composer Studio (CCS),
IAR's Embedded Workbench for MSP430 or other tools like Smart RF Studio or Elprotronic's FlashPro430.
Included in
- CCSv5.5.0.00077 + MSP430 emulation p2 update package (5.5.0.18)
- IAR EW430 v5.60.2
New Device Support
MSP430F5259 Full device series
New Features
Bug Fixes
- Added support for remaining MSP430F5259 spins
Known Issues
- On devices with FLL, clock control does not allow to keep clocks running, while the device is halted and the clock is sourced by the FLL. Workaround: None
- This MSP430.dll version might not be compatible with revision 1.3 of the MSP-FET430UIF if a capacitor is connected to the RST pin.
Older Releases
2_04_007_001
2_04_008_002
2_04_009_001
3_02_001_009
3_02_003_015
3_02_004_005
3_02_005_004
3_03_000_006
3_03_001_003
Related Links
|