MSP430_DLL 3_02_005_004 Product Download Page
Build date: 09272012
The MSP debug stack (MSPDS) for all MSP430 devices consists of a dynamic link library as well as
embedded firmware that runs on flash emulation tools (FETs) such as the MSP-FET,
MSP-FET430UIF or eZ emulators.
It is the bridging element between all PC software and all MSP430 microcontroller derivatives and handles tasks such as
code download, stepping through code, break point handling and so forth. The MSP Debug Stack is used in IDEs such as Code Composer Studio (CCS),
IAR's Embedded Workbench for MSP430 or other tools like Smart RF Studio or Elprotronic's FlashPro430.
Included in
- CCSv5.3.0.000090
- IAR EW430 v5.51.3
New Device Support
MSP430F535x, MSP430F565x, MSP430F635x, MSP430F665x
Changes
- Removed deprecated functions: MSP430_Identify, MSP430_Breakpoint, MSP430_EEM_Open, MSP430_EEM_Read_Register, MSP430_EEM_Read_Register_Test, MSP430_EEM_Write_Register, MSP430_EEM_Close
Bug Fixes
- Improved update stability and behavior in case of a failed update
- Fixed occasional errors after firmware update without power cycle
- Fixed wrong RAM sizes for MSP430FR57xx devices
- Fixed bug where 0x00 was written behind a FRAM write
- Fixed issue where EDI parity could be invalidated on writing
Known Issues
- This MSP430.dll version might not be compatible with revision 1.3 of the MSP-FET430UIF if a capacitor is connected to the RST pin.
Older Releases
2_04_007_001
2_04_008_002
2_04_009_001
3_02_001_009
3_02_003_015
3_02_004_005
Related Links
|