CapTIvate_Design_Center  1_81_00_09

Build date: 08142019


Release Information

Click on the links in the table below to download.

Introducing CapTIvate™ Technology

CapTIvate™ brings together an exciting new capacitive touch measurement technology, a powerful CapTIvate™ Design Center GUI, a versatile hardware development platform and a full feature capacitive touch software library, creating the next step in evolution for capacitive touch sensor design.

Description

The CapTIvate™ Design Center is a rapid development tool that accelerates capacitive touch designs for CapTIvate™ Technology enabled MSP430 devices. By helping guide the product developer through the capacitive touch development process, the CapTIvate™ Design Center can simplify and accelerate any touch design through the use of innovative user graphical interfaces, wizards and controls.

Key features



CapTIvate_Design_Center Product downloads


Title Description Size
CapTIvateDesignCenter-1.81.00.09-windows-installer.exe Captivate Design Center for Windows 55340K
CapTIvateDesignCenter-1.81.00.09-osx-installer.app.zip Captivate Design Center for Mac OS X 52184K
CapTIvateDesignCenter-1.81.00.09-linux-x64-installer.run Captivate Design Center for Linux 54828K
md5sum.txt MD5 Sum 4K
Captivate Design Documentation
Release_Notes_CapTIVateDesignCenter_1_81_00_09.html Release Notes 80K
API Guide API Guide 8K
Users Guide Users Guide 4K
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Wed Aug 14 14:55:18 CDT 2019