MSP430™CapTIvateSoftwareLibraryAPIGuide
1_83_00_05
|
#include "CAPT_UserConfig.h"
Go to the source code of this file.
Macros | |
#define | __CAPT_NO_INTERFACE__ (0) |
def CAPT_NO_INTERFACE disables the communications module. More... | |
#define | __CAPT_UART_INTERFACE__ (1) |
#define | __CAPT_BULKI2C_INTERFACE__ (2) |
#define | __CAPT_REGISTERI2C_INTERFACE__ (3) |
#define | CAPT_TRANSMIT_BUFFER_SIZE (48) |
#define | CAPT_QUEUE_BUFFER_SIZE (256) |
def CAPT_QUEUE_BUFFER_SIZE defines the size of the receive queue buffer. More... | |
#define | CAPT_I2C_RECEIVE_BUFFER_SIZE (32) |
def CAPT_REGISTER_I2C_BUFFER_SIZE defines the size of the I2C Rx buffer. More... | |
#define | CAPT_I2C_REGISTER_RW_BUFFER_SIZE (32) |
#define | I2CSLAVE__REQ_POUT (P1OUT) |
#define | I2CSLAVE__REQ_PDIR (P1DIR) |
#define | I2CSLAVE__REQ_MASK (BIT1) |