This document is for version 2.00.01.09 GA (GA= General Availability) build.
The TI 15.4-Stack released as part of the SimpleLink CC13x0 SDK supports a Star network topology for Sub-1GHz applications. TI 15.4-Stack software runs on TI’s SimpleLink™ Sub-1GHz wireless microcontrollers, including the CC1310 and CC1350. Devices running TI 15.4-Stack offer key benefits, such as longer range in the FCC band and better protection against in-band interference through use of frequency hopping. TI 15.4-Stack provides a complete end-to-end long range wireless application development solution to reduce time and cost of getting your product to market quickly.
Developers targeting products based on TI 15.4-Stack-2.0.1 have two architecture choices for their product development. First option is to have entire TI 15.4-Stack application and stack can run within the SimpleLink CC13x0 MCU (as an embedded application) while the second option is to have the application running on a host (running Linux OS, etc) interfacing to the SimpleLink ULP CC13x0 MCU running the MAC Co-Processor Application.
This TI 15.4-Stack Linux SDK provides example Linux host applications, tools, documentation that allow to develop products using the architecture option two using a Linux host interfacing with the CC13x0 running MAC CoProcessor as described above.
The following documentation is available for this release.
| ID | Summary |
|---|---|
| TIMAC-1198 | Frequency Hopping application can configure number of supported sleepy and non sleepy devices (see config.h) |
| TIMAC-1184 | Collector application in frequency hopping mode only sends async response on target’s channel to improve join time for new nodes |
| TIMAC-1063 | Adds a functionality that allows to test for FCC and ETSI compliance under compile option CERTIFICATION_TEST_MODE and FH_ENABLE. |
| ID | Summary |
|---|---|
| TIMAC-1245 | Update the default value for Freq. Hopping neighbor parameters (FH_NUM_NON_SLEEPY_NEIGHBORS and FH_NUM_SLEEPY_NEIGHBORS in sensor’s config.h.defaults to 2 |
| TIMAC-1008 | Linux bootloader application host_cc13xx-sbl cannot down load hex file to device |
The TI 15.4-Stack Linux SDK requires:
Supported Devices
Supported Development Platforms
| ID | Summary |
|---|---|
| None | None |
This product follows a version format, M.mm.pp.bb, where: