46 #ifndef ti_drivers_PINCC26XX__include 47 #define ti_drivers_PINCC26XX__include 55 #include <ti/sysbios/family/arm/m3/Hwi.h> 60 #undef DEVICE_FAMILY_PATH 61 #define DEVICE_FAMILY_PATH(x) <ti/devices/DEVICE_FAMILY/x> 63 #error "You must define DEVICE_FAMILY at the project level as one of cc26x0, cc26x0r2, cc13x0, etc." 66 #include DEVICE_FAMILY_PATH(driverlib/ioc.h) 67 #include DEVICE_FAMILY_PATH(driverlib/gpio.h) 72 #if defined(__IAR_SYSTEMS_ICC__) || defined(DOXYGEN) 73 #include <intrinsics.h> 76 __STATIC_INLINE uint32_t
PIN_ctz(uint32_t x) {
77 #if defined(codered) || defined(gcc) || defined(sourcerygxx) || defined(__GNUC__) 78 return __builtin_ctz(x);
79 #elif defined(__IAR_SYSTEMS_ICC__) || defined(DOXYGEN) 80 return __CLZ(__RBIT(x));
81 #elif defined(rvmdk) || defined(__ARMCC_VERSION) 82 return __clz(__rbit(x));
83 #elif defined(__TI_COMPILER_VERSION__) 84 return __clz(__rbit(x));
86 #error "Unsupported compiler used" 94 #ifdef PIN_DISABLE_RUNTIME_CHECKS 108 #define PINCC26XX_INPUT_EN (1<<29) 109 #define PINCC26XX_HYSTERESIS (1<<30) 110 #define PINCC26XX_NOPULL (0x3<<13) 111 #define PINCC26XX_PULLUP (0x2<<13) 112 #define PINCC26XX_PULLDOWN (0x1<<13) 113 #define PINCC26XX_BM_INPUT_EN (0x01<<29) 114 #define PINCC26XX_BM_HYSTERESIS (0x01<<30) 115 #define PINCC26XX_BM_PULLING (0x03<<13) 116 #define PINCC26XX_BM_INPUT_MODE (PINCC26XX_BM_INPUT_EN|PINCC26XX_BM_HYSTERESIS| \ 118 PINCC26XX_BM_PULLING) 120 #define PINCC26XX_GPIO_OUTPUT_EN (1<<23) 121 #define PINCC26XX_GPIO_LOW (0<<22) 122 #define PINCC26XX_GPIO_HIGH (1<<22) 123 #define PINCC26XX_PUSHPULL (0x0<<25) 124 #define PINCC26XX_OPENDRAIN (0x2<<25) 125 #define PINCC26XX_OPENSOURCE (0x3<<25) 126 #define PINCC26XX_SLEWCTRL (1<<12) 127 #define PINCC26XX_DRVSTR_MIN (0x0<<8) 128 #define PINCC26XX_DRVSTR_MED (0x4<<8) 129 #define PINCC26XX_DRVSTR_MAX (0x8<<8) 130 #define PINCC26XX_BM_GPIO_OUTPUT_EN (1<<23) 131 #define PINCC26XX_BM_GPIO_OUTPUT_VAL (1<<22) 132 #define PINCC26XX_BM_OUTPUT_BUF (3<<25) 133 #define PINCC26XX_BM_SLEWCTRL (1<<12) 134 #define PINCC26XX_BM_DRVSTR (0xF<<8) 135 #define PINCC26XX_BM_GPIO_OUTPUT_MODE (PINCC26XX_BM_GPIO_OUTPUT_EN|PINCC26XX_BM_GPIO_OUTPUT_VAL) 137 #define PINCC26XX_BM_OUTPUT_MODE (PINCC26XX_BM_GPIO_OUTPUT_MODE|PINCC26XX_BM_OUTPUT_BUF| \ 139 PINCC26XX_BM_SLEWCTRL|PINCC26XX_BM_DRVSTR) 141 #define PINCC26XX_INV_INOUT (1<<24) 142 #define PINCC26XX_IRQ_DIS (0x0<<16) 143 #define PINCC26XX_IRQ_NEGEDGE (0x5<<16) 144 #define PINCC26XX_IRQ_POSEDGE (0x6<<16) 145 #define PINCC26XX_IRQ_BOTHEDGES (0x7<<16) 146 #define PINCC26XX_BM_INV_INOUT (1<<24) 147 #define PINCC26XX_BM_IRQ (0x7<<16) 149 #define PINCC26XX_NO_WAKEUP (0<<27) 150 #define PINCC26XX_WAKEUP_POSEDGE (3<<27) 151 #define PINCC26XX_WAKEUP_NEGEDGE (2<<27) 152 #define PINCC26XX_BM_WAKEUP (3<<27) 154 #define PINCC26XX_BM_IOCFG (PINCC26XX_BM_INPUT_MODE|PINCC26XX_BM_OUTPUT_BUF| \ 156 PINCC26XX_BM_SLEWCTRL|PINCC26XX_BM_DRVSTR| \ 157 PINCC26XX_BM_INV_INOUT|PINCC26XX_BM_IRQ|PINCC26XX_BM_WAKEUP) 158 #define PINCC26XX_BM_ALL (PINCC26XX_BM_IOCFG|PINCC26XX_BM_GPIO_OUTPUT_MODE) 172 #define PINCC26XX_DIO0 0 173 #define PINCC26XX_DIO1 1 174 #define PINCC26XX_DIO2 2 175 #define PINCC26XX_DIO3 3 176 #define PINCC26XX_DIO4 4 177 #define PINCC26XX_DIO5 5 178 #define PINCC26XX_DIO6 6 179 #define PINCC26XX_DIO7 7 180 #define PINCC26XX_DIO8 8 181 #define PINCC26XX_DIO9 9 182 #define PINCC26XX_DIO10 10 183 #define PINCC26XX_DIO11 11 184 #define PINCC26XX_DIO12 12 185 #define PINCC26XX_DIO13 13 186 #define PINCC26XX_DIO14 14 187 #define PINCC26XX_DIO15 15 188 #define PINCC26XX_DIO16 16 189 #define PINCC26XX_DIO17 17 190 #define PINCC26XX_DIO18 18 191 #define PINCC26XX_DIO19 19 192 #define PINCC26XX_DIO20 20 193 #define PINCC26XX_DIO21 21 194 #define PINCC26XX_DIO22 22 195 #define PINCC26XX_DIO23 23 196 #define PINCC26XX_DIO24 24 197 #define PINCC26XX_DIO25 25 198 #define PINCC26XX_DIO26 26 199 #define PINCC26XX_DIO27 27 200 #define PINCC26XX_DIO28 28 201 #define PINCC26XX_DIO29 29 202 #define PINCC26XX_DIO30 30 203 #define PINCC26XX_DIO31 31 217 return (HWREG(GPIO_BASE+GPIO_O_DIN31_0)>>pinId)&1;
226 uint32_t key = Hwi_disable();
227 HWREG(GPIO_BASE+GPIO_O_DOE31_0) =
228 ((HWREG(GPIO_BASE+GPIO_O_DOE31_0) & ~(1<<pinId)) | (bOutEn<<pinId));
238 HWREGB(GPIO_BASE+GPIO_O_DOUT3_0+pinId) = (val) ? 1 : 0;
244 return (HWREG(GPIO_BASE+GPIO_O_DOUT31_0)>>pinId)&1;
249 HWREG(GPIO_NONBUF_BASE+GPIO_O_EVFLAGS31_0) = (1<<pinId);
256 return HWREG(GPIO_BASE+GPIO_O_DIN31_0);
263 return HWREG(GPIO_BASE+GPIO_O_DOUT31_0);
273 HWREG(GPIO_BASE+GPIO_O_DOUTTGL31_0) =
274 (HWREG(GPIO_BASE+GPIO_O_DOUT31_0) ^ bmOutVal) & handle->
bmPort;
284 uint32_t key = Hwi_disable();
285 HWREG(GPIO_BASE+GPIO_O_DOE31_0) =
286 (HWREG(GPIO_BASE+GPIO_O_DOE31_0) & (~handle->
bmPort)) | (bmOutEn & handle->
bmPort);
403 #define PINCC26XX_MUX_GPIO IOC_PORT_GPIO // Default general purpose IO usage 404 #define PINCC26XX_MUX_AON_CLK32K IOC_PORT_AON_CLK32K // AON External 32kHz clock 405 #define PINCC26XX_MUX_AUX_IO IOC_PORT_AUX_IO // AUX IO Pin 406 #define PINCC26XX_MUX_MCU_SSI0_RX IOC_PORT_MCU_SSI0_RX // MCU SSI0 Receive Pin 407 #define PINCC26XX_MUX_MCU_SSI0_TX IOC_PORT_MCU_SSI0_TX // MCU SSI0 Transmit Pin 408 #define PINCC26XX_MUX_MCU_SSI0_FSS IOC_PORT_MCU_SSI0_FSS // MCU SSI0 FSS Pin 409 #define PINCC26XX_MUX_MCU_SSI0_CLK IOC_PORT_MCU_SSI0_CLK // MCU SSI0 Clock Pin 410 #define PINCC26XX_MUX_MCU_I2C_MSSDA IOC_PORT_MCU_I2C_MSSDA // MCU I2C Data Pin 411 #define PINCC26XX_MUX_MCU_I2C_MSSCL IOC_PORT_MCU_I2C_MSSCL // MCU I2C Clock Pin 412 #define PINCC26XX_MUX_MCU_UART0_RX IOC_PORT_MCU_UART0_RX // MCU UART0 Receive Pin 413 #define PINCC26XX_MUX_MCU_UART0_TX IOC_PORT_MCU_UART0_TX // MCU UART0 Transmit Pin 414 #define PINCC26XX_MUX_MCU_UART0_CTS IOC_PORT_MCU_UART0_CTS // MCU UART0 Clear To Send Pin 415 #define PINCC26XX_MUX_MCU_UART0_RTS IOC_PORT_MCU_UART0_RTS // MCU UART0 Request To Send Pin 416 #define PINCC26XX_MUX_MCU_PORT_EV_0 IOC_PORT_MCU_PORT_EVENT0 // MCU power event 0 417 #define PINCC26XX_MUX_MCU_PORT_EV_1 IOC_PORT_MCU_PORT_EVENT1 // MCU power event 1 418 #define PINCC26XX_MUX_MCU_PORT_EV_2 IOC_PORT_MCU_PORT_EVENT2 // MCU power event 2 419 #define PINCC26XX_MUX_MCU_PORT_EV_3 IOC_PORT_MCU_PORT_EVENT3 // MCU power event 3 420 #define PINCC26XX_MUX_MCU_PORT_EV_4 IOC_PORT_MCU_PORT_EVENT4 // MCU power event 4 421 #define PINCC26XX_MUX_MCU_PORT_EV_5 IOC_PORT_MCU_PORT_EVENT5 // MCU power event 5 422 #define PINCC26XX_MUX_MCU_PORT_EV_6 IOC_PORT_MCU_PORT_EVENT6 // MCU power event 6 423 #define PINCC26XX_MUX_MCU_PORT_EV_7 IOC_PORT_MCU_PORT_EVENT7 // MCU power event 7 424 #define PINCC26XX_MUX_SWV IOC_PORT_MCU_SWV // MCU serial wire viewer 425 #define PINCC26XX_MUX_MCU_SSI1_RX IOC_PORT_MCU_SSI1_RX // MCU SSI1 Receive Pin 426 #define PINCC26XX_MUX_MCU_SSI1_TX IOC_PORT_MCU_SSI1_TX // MCU SSI1 Transmit Pin 427 #define PINCC26XX_MUX_MCU_SSI1_FSS IOC_PORT_MCU_SSI1_FSS // MCU SSI1 FSS Pin 428 #define PINCC26XX_MUX_MCU_SSI1_CLK IOC_PORT_MCU_SSI1_CLK // MCU SSI1 Clock Pin 429 #define PINCC26XX_MUX_MCU_I2S_AD0 IOC_PORT_MCU_I2S_AD0 // MCU I2S Data Pin 0 430 #define PINCC26XX_MUX_MCU_I2S_AD1 IOC_PORT_MCU_I2S_AD1 // MCU I2S Data Pin 1 431 #define PINCC26XX_MUX_MCU_I2S_WCLK IOC_PORT_MCU_I2S_WCLK // MCU I2S Frame/Word Clock 432 #define PINCC26XX_MUX_MCU_I2S_BCLK IOC_PORT_MCU_I2S_BCLK // MCU I2S Bit Clock 433 #define PINCC26XX_MUX_MCU_I2S_MCLK IOC_PORT_MCU_I2S_MCLK // MCU I2S Master clock 2 434 #define PINCC26XX_MUX_RFC_TRC IOC_PORT_RFC_TRC // RF Core Tracer 435 #define PINCC26XX_MUX_RFC_GPO0 IOC_PORT_RFC_GPO0 // RC Core Data Out Pin 0 436 #define PINCC26XX_MUX_RFC_GPO1 IOC_PORT_RFC_GPO1 // RC Core Data Out Pin 1 437 #define PINCC26XX_MUX_RFC_GPO2 IOC_PORT_RFC_GPO2 // RC Core Data Out Pin 2 438 #define PINCC26XX_MUX_RFC_GPO3 IOC_PORT_RFC_GPO3 // RC Core Data Out Pin 3 439 #define PINCC26XX_MUX_RFC_GPI0 IOC_PORT_RFC_GPI0 // RC Core Data In Pin 0 440 #define PINCC26XX_MUX_RFC_GPI1 IOC_PORT_RFC_GPI1 // RC Core Data In Pin 1 441 #define PINCC26XX_MUX_RFC_SMI_DL_OUT IOC_PORT_RFC_SMI_DL_OUT // RF Core SMI Data Link Out 442 #define PINCC26XX_MUX_RFC_SMI_DL_IN IOC_PORT_RFC_SMI_DL_IN // RF Core SMI Data Link in 443 #define PINCC26XX_MUX_RFC_SMI_CL_OUT IOC_PORT_RFC_SMI_CL_OUT // RF Core SMI Command Link Out 444 #define PINCC26XX_MUX_RFC_SMI_CL_IN IOC_PORT_RFC_SMI_CL_IN // RF Core SMI Command Link In uint_t bmPort
Bitmask for pins allocated in port.
Definition: PIN.h:689
uint8_t PIN_Id
Pin identifier data type.
Definition: PIN.h:557
uint_t PINCC26XX_getPinCount()
Get device-specific count of how many pins are available on this device and package.
__STATIC_INLINE void PINCC26XX_setOutputValue(PIN_Id pinId, uint_t val)
Definition: PINCC26XX.h:235
unsigned int uint_t
Definition: PIN.h:542
__STATIC_INLINE uint_t PINCC26XX_getPortInputValue(PIN_Handle handle)
Fast/efficient version of PIN_getPortInputValue()
Definition: PINCC26XX.h:252
PINCC26XX Hardware attributes.
Definition: PINCC26XX.h:371
uint8_t intPriority
SPI CC26XXDMA Peripheral's interrupt priority.
Definition: PINCC26XX.h:385
__STATIC_INLINE uint_t PINCC26XX_getPortOutputValue(PIN_Handle handle)
Fast/efficient version of PIN_getPortOutputValue()
Definition: PINCC26XX.h:259
PIN_Status PINCC26XX_setMux(PIN_Handle handle, PIN_Id pinId, int32_t nMux)
Connect pin to HW peripheral, signal or to GPIO.
int int_t
Definition: PIN.h:543
PIN_Handle PIN_HandleTable[]
__STATIC_INLINE uint_t PINCC26XX_getInputValue(PIN_Id pinId)
Fast/efficient version of PIN_getInputValue()
Definition: PINCC26XX.h:214
__STATIC_INLINE void PINCC26XX_clrPendInterrupt(PIN_Id pinId)
Definition: PINCC26XX.h:246
__STATIC_INLINE void PINCC26XX_setPortOutputValue(PIN_Handle handle, uint_t bmOutVal)
Definition: PINCC26XX.h:269
__STATIC_INLINE uint_t PINCC26XX_getOutputValue(PIN_Id pinId)
Fast/efficient version of PIN_getOutputValue()
Definition: PINCC26XX.h:241
PIN_Config PINCC26XX_getConfig(PIN_Id pinId)
Returns CC26xx device-specific pin configuration.
__STATIC_INLINE void PINCC26XX_setOutputEnable(PIN_Id pinId, bool bOutEn)
Definition: PINCC26XX.h:223
__STATIC_INLINE uint32_t PIN_ctz(uint32_t x)
Definition: PINCC26XX.h:76
underlying data structure for type PIN_State
Definition: PIN.h:687
int_t PINCC26XX_getMux(PIN_Id pinId)
Get device-specific pin mapping to GPIO, HW peripheral or HW signal.
uint32_t swiPriority
SPI SWI priority. The higher the number, the higher the priority. The minimum is 0 and the maximum is...
Definition: PINCC26XX.h:391
PIN_Status
Return value for many functions in the PIN driver interface.
Definition: PIN.h:695
__STATIC_INLINE void PINCC26XX_setPortOutputEnable(PIN_Handle handle, uint_t bmOutEn)
Definition: PINCC26XX.h:280
struct PINCC26XX_HWAttrs PINCC26XX_HWAttrs
PINCC26XX Hardware attributes.
PIN_Status PINCC26XX_setWakeup(const PIN_Config aPinCfg[])
Configure wakeup (from shutdown) on pins.
uint32_t PIN_Config
Pin configuration data type with embedded pin identifier.
Definition: PIN.h:577
Generic PIN & GPIO driver.