SIMPLELINK_CC2640R2_SDK 1.30.00.25 Release Notes
Table of Contents
Introduction
SimpleLink™ CC2640R2 Software Development Kit (SDK) delivers components that enable engineers to develop applications on Texas Instruments SimpleLink Bluetooth® low energy CC2640R2F wireless MCU. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink CC2640R2 users by packaging essential software components such as the BLE-Stack, TI-RTOS and peripheral drivers in one easy-to-use software package along with exhaustive documentation.
This is version 1_30_00_25 of the SimpleLink CC2640R2 SDK.
Documentation
Refer to the Documentation Overview below for developing Bluetooth low energy and other MCU applications with this SDK.
What’s New
- Updated CoreSDK component to version 3.10.00.10. The CoreSDK is comprised of the TI-RTOS SYS/BIOS kernel, DriverLib and TI Drivers
- Updated BLE-Stack to version 3.00.01.25
- All projects updated to use Code Composer Studio™ (CCS) v7.1
Upgrade and Compatibility Information
If you are migrating from an existing TI BLE-Stack SDK, please review the CC2640-to-CC2640R2 Migration Guide
Operating System Support
SimpleLink CC2640R2 SDK is supported on the Microsoft Windows® 7 SP1 or later build platform
Dependencies
SimpleLink CC2640R2 SDK 1.30.00.25 was built & tested on a Windows host platform using the following Integrated Development Environments (IDEs) and components. Using an IDE or toolchain version not listed below may result in compatibility issues with this SDK release.
- IAR Embedded Workbench: EWARM-7.80.3
- TI Code Composer Studio: CCS-7.01.00.00009
- TI Code Generation Tools for ARM: 16.09.00.LTS
- XDCTools: 3.50.00.10
Device Support
Development Board Support
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.