SimpleLink™ CC2640R2 Software Development Kit (SDK) is a set of software development tools that enables engineers to develop software applications on the SimpleLink Bluetooth® low energy CC2640R2 ULP devices. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink CC2640R2 users by packaging essential software components such as the BLE-Stack, TI RTOS and peripheral drivers in one easy-to-use software package along with exhaustive documentation.
For developing BLE-Stack applications, refer to the Documentation Overview below.
Initial release of SimpleLink CC2640R2 SDK, based on Core-SDK version 3.01.01.19
This is the first release of SimpleLink CC2640R2 SDK. If you are migrating from an existing TI BLE-Stack SDK, please review the CC2640-to-CC2640R2 Migration Guide
SimpleLink CC2640R2 SDK is supported on the Microsoft Windows® 7 SP1 or later build platform
SimpleLink CC2640R2 SDK 1.00.00.22 was built & tested on a Windows host platform using the following Integrated Development Environment (IDE) and components. Using an IDE version or TI-RTOS version not listed below may result in compatibility issues with this SDK release.
This product follows a version format, M.mm.pp.bb, where: