UIA 2.01.01.04 is a GA of uia 2.01. CCS users must use CCSv6.0.0 or higher.
Please read the System Analyzer User’s Guide for documentation.
The following documentation is provided with this release. These documents are also available via the CCS Eclipse help table of contents.
Additional online sources of documentation.
Release notes from previous releases are also available in the release notes archive directory.
UIA 2.01.01.04 GA Release (this release).
JIRA Issue ID | Summary |
---|---|
UIA-32 | Program.freezeRomConfig in UIA .xs files causes build error when using xdctools 3.33 |
Supported Operating Systems:
Minimum Required Software Versions:
All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 2.01.01.02-eng or 2.01.01.02-beta).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. uia_2_01_00_01).
Subsequent releases of patch upgrades will be identified by the patch number, ex. UIA 2.01.02.04 with directory uia_2_01_02_04. Typically, these patches only include critical bug fixes.
Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the Upgrade and Compatibility Information section.
Last updated: November 01, 2016 Build Ver: 2.01.01.04