Target Platform: ti.platforms.evmTDA3XX
Tool Chain Version: 1.0.7
BIOS Version: bios_6_46_02_46_eng
XDCTools Version: xdctools_3_32_01_22
See the SYS/BIOS User Guide for detailed application configuration information
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9092 | 365 | 468 | 9925 | 1024 | 512 | 0 | 1396 | 2932 |
Semaphore | 9892 | 493 | 468 | 10853 | 1024 | 512 | 0 | 1428 | 2964 |
Mutex | 10172 | 709 | 468 | 11349 | 1024 | 512 | 0 | 1472 | 3008 |
Clock | 10544 | 777 | 468 | 11789 | 1024 | 512 | 0 | 1512 | 3048 |
All sizes are in 8-bit bytes
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11196 | 599 | 568 | 12363 | 1024 | 512 | 0 | 1416 | 2952 |
Semaphore | 11880 | 801 | 576 | 13257 | 1024 | 512 | 0 | 1432 | 2968 |
Mutex | 12176 | 833 | 584 | 13593 | 1024 | 512 | 0 | 1440 | 2976 |
Clock | 12524 | 901 | 584 | 14009 | 1024 | 512 | 0 | 1444 | 2980 |
All sizes are in 8-bit bytes
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 14192 | 763 | 740 | 15695 | 1024 | 512 | 0 | 1680 | 3216 |
Semaphore | 14288 | 763 | 740 | 15791 | 1024 | 512 | 0 | 1708 | 3244 |
Mutex | 14548 | 763 | 740 | 16051 | 1024 | 512 | 0 | 1712 | 3248 |
Timer | 15804 | 831 | 740 | 17375 | 1024 | 512 | 0 | 1716 | 3252 |
All sizes are in 8-bit bytes