TI BLE-Stack for Bluetooth 4.2 API Documentation  3.01.00.07
Macros
hci_tl.h File Reference

Detailed Description

Types, constants, external functions etc. for the BLE HCI Transport Layer.

Go to the source code of this file.

Macros

#define HCI_ACL_DATA_PACKET   0x02
 ACL Data Packet.
 
#define HCI_ADV_NOTICE_EVENT   0x0004
 Scan Notice Event.
 
#define HCI_APTO_EXPIRED_EVENT_CODE   0x57
 event of type hciEvt_AptoExpired_t
 
#define HCI_ASSERT(condition)   HAL_ASSERT(condition)
 HCI Assert.
 
#define HCI_BDADDR_LEN   6
 BD Address Length.
 
#define HCI_BDADDR_UPDATED_EVENT   0x4000
 BD Address Updated Event.
 
#define HCI_BLE_ADV_REPORT_EVENT   0x02
 event of type hciEvt_DevInfo_t
 
#define HCI_BLE_CONN_UPDATE_COMPLETE_EVENT   0x03
 event of type hciEvt_BLEConnUpdateComplete_t
 
#define HCI_BLE_CONNECTION_COMPLETE_EVENT   0x01
 event of type hciEvt_BLEConnComplete_t
 
#define HCI_BLE_DATA_LENGTH_CHANGE_EVENT   0x07
 event of type hciEvt_BLEDataLengthChange_t
 
#define HCI_BLE_DIRECT_ADVERTISING_REPORT_EVENT   0x0B
 direct advertising report...not used
 
#define HCI_BLE_ENHANCED_CONNECTION_COMPLETE_EVENT   0x0A
 event of type hciEvt_BLEEnhConnComplete_t
 
#define HCI_BLE_GENERATE_DHKEY_COMPLETE_EVENT   0x09
 event of type hciEvt_BLEGenDHKeyComplete_t
 
#define HCI_BLE_HARDWARE_ERROR_EVENT_CODE   0x10
 event of type hciEvt_HardwareError_t
 
#define HCI_BLE_LTK_REQUESTED_EVENT   0x05
 event of type hciEvt_BLELTKReq_t
 
#define HCI_BLE_PHY_UPDATE_COMPLETE_EVENT   0x0C
 event of type hciEvt_BLEPhyUpdateComplete_t
 
#define HCI_BLE_READ_LOCAL_P256_PUBLIC_KEY_COMPLETE_EVENT   0x08
 event of type hciEvt_BLEReadP256PublicKeyComplete_t
 
#define HCI_BLE_READ_REMOTE_FEATURE_COMPLETE_EVENT   0x04
 event of type hciEvt_BLEReadRemoteFeatureComplete_t
 
#define HCI_BLE_REMOTE_CONN_PARAM_REQUEST_EVENT   0x06
 event of type hciEvt_BLERemoteConnParamReq_t
 
#define HCI_BLE_SCAN_REQ_REPORT_EVENT   0x80
 event of type hciEvt_BLEScanReqReport_t
 
#define HCI_CMD_MIN_LENGTH   4
 Minimum length for command packet. More...
 
#define HCI_CMD_PACKET   0x01
 Command Packet.
 
#define HCI_CMD_PARSER_STATE_DATA   3
 Command Data Parser State.
 
#define HCI_CMD_PARSER_STATE_LENGTH   2
 Command Length Parser State.
 
#define HCI_CMD_PARSER_STATE_OPCODE   1
 Command Opcode Parser State.
 
#define HCI_COMMAND_COMPLETE_EVENT_CODE   0x0E
 event of type hciEvt_CmdComplete_t
 
#define HCI_COMMAND_STATUS_EVENT_CODE   0x0F
 event of type hciEvt_CommandStatus_t
 
#define HCI_CONN_NOTICE_EVENT   0x0010
 Connection Notice Event.
 
#define HCI_CTRL_TO_HOST_EVENT   0x01
 Controller to Host Event.
 
#define HCI_DATA_BUFFER_OVERFLOW_EVENT   0x1A
 event of type hciEvt_BufferOverflow_t
 
#define HCI_DATA_MAX_DATA_LENGTH   27
 Max Data Length.
 
#define HCI_DATA_MIN_LENGTH   5
 Minimum length for data packet. More...
 
#define HCI_DATA_PARSER_STATE_DATA   6
 Data Data Parser State.
 
#define HCI_DATA_PARSER_STATE_HANDLE   4
 Data Handle Parser State.
 
#define HCI_DATA_PARSER_STATE_LENGTH   5
 Data Parser State.
 
#define HCI_DISCONNECT   0x0406
 opcode of HCI_DisconnectCmd
 
#define HCI_DISCONNECTION_COMPLETE_EVENT_CODE   0x05
 event of type hciEvt_DisconnComplete_t
 
#define HCI_ENCRYPTION_CHANGE_EVENT_CODE   0x08
 event of type hciEvt_EncryptChange_t
 
#define HCI_EVENT_MIN_LENGTH   3
 Minimum length for event packet. More...
 
#define HCI_EVENT_PACKET   0x04
 Event Packet.
 
#define HCI_EXT_ADV_EVENT_NOTICE   0xFC17
 opcode of HCI_EXT_AdvEventNoticeCmd
 
#define HCI_EXT_ADV_EVENT_NOTICE_EVENT   0x0417
 event from HCI_EXT_AdvEventNoticeCmd
 
#define HCI_EXT_BUILD_REVISION   0xFC1B
 
#define HCI_EXT_BUILD_REVISION_EVENT   0x041B
 
#define HCI_EXT_CONN_EVENT_NOTICE   0xFC18
 
#define HCI_EXT_CONN_EVENT_NOTICE_EVENT   0x0418
 
#define HCI_EXT_DECRYPT   0xFC05
 opcode of HCI_EXT_DecryptCmd
 
#define HCI_EXT_DECRYPT_EVENT   0x0405
 event from HCI_EXT_DecryptCmd
 
#define HCI_EXT_DISCONNECT_IMMED   0xFC13
 opcode of HCI_EXT_DisconnectImmedCmd
 
#define HCI_EXT_DISCONNECT_IMMED_EVENT   0x0413
 event from HCI_EXT_DisconnectImmedCmd
 
#define HCI_EXT_ENABLE_PTM   0xFC0E
 opcode of HCI_EXT_EnablePTMCmd
 
#define HCI_EXT_ENABLE_PTM_EVENT   0x040E
 event from HCI_EXT_EnablePTMCmd
 
#define HCI_EXT_END_MODEM_TEST   0xFC0B
 opcode of HCI_EXT_EndModemTestCmd
 
#define HCI_EXT_END_MODEM_TEST_EVENT   0x040B
 event from HCI_EXT_EndModemTestCmd
 
#define HCI_EXT_GET_ACTIVE_CONNECTION_INFO   0xFC24
 opcode of HCI_EXT_GetActiveConnInfoCmd
 
#define HCI_EXT_GET_ACTIVE_CONNECTION_INFO_EVENT   0x0424
 
#define HCI_EXT_GET_CONNECTION_INFO   0xFC20
 opcode of HCI_EXT_GetConnInfoCmd
 
#define HCI_EXT_GET_CONNECTION_INFO_EVENT   0x0420
 event from HCI_EXT_GetConnInfoCmd
 
#define HCI_EXT_MODEM_HOP_TEST_TX   0xFC09
 opcode of HCI_EXT_ModemHopTestTxCmd
 
#define HCI_EXT_MODEM_HOP_TEST_TX_EVENT   0x0409
 event from HCI_EXT_ModemHopTestTxCmd
 
#define HCI_EXT_MODEM_TEST_RX   0xFC0A
 opcode of HCI_EXT_ModemTestRxCmd
 
#define HCI_EXT_MODEM_TEST_RX_EVENT   0x040A
 event from HCI_EXT_ModemTestRxCmd
 
#define HCI_EXT_MODEM_TEST_TX   0xFC08
 opcode of HCI_EXT_ModemTestTxCmd
 
#define HCI_EXT_MODEM_TEST_TX_EVENT   0x0408
 event from HCI_EXT_ModemTestTxCmd
 
#define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT   0xFC1F
 opcode of HCI_EXT_NumComplPktsLimitCmd
 
#define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT_EVENT   0x041F
 event from HCI_EXT_NumComplPktsLimitCmd
 
#define HCI_EXT_ONE_PKT_PER_EVT   0xFC02
 
#define HCI_EXT_ONE_PKT_PER_EVT_EVENT   0x0402
 
#define HCI_EXT_PER   0xFC14
 opcode of HCI_EXT_PacketErrorRateCmd
 
#define HCI_EXT_PER_BY_CHAN   0xFC15
 
#define HCI_EXT_PER_BY_CHAN_EVENT   0x0415
 
#define HCI_EXT_PER_EVENT   0x0414
 event from HCI_EXT_PacketErrorRateCmd
 
#define HCI_EXT_RESET_SYSTEM   0xFC1D
 
#define HCI_EXT_RESET_SYSTEM_EVENT   0x041D
 
#define HCI_EXT_SAVE_FREQ_TUNE   0xFC10
 opcode of HCI_EXT_SaveFreqTuneCmd
 
#define HCI_EXT_SAVE_FREQ_TUNE_EVENT   0x0410
 event from HCI_EXT_SaveFreqTuneCmd
 
#define HCI_EXT_SCAN_EVENT_NOTICE   0xFC22
 opcode of HCI_EXT_ScanEventNoticeCmd
 
#define HCI_EXT_SCAN_EVENT_NOTICE_EVENT   0x0422
 event from HCI_EXT_ScanEventNoticeCmd
 
#define HCI_EXT_SCAN_REQ_REPORT   0xFC23
 opcode of HCI_EXT_ScanReqRptCmd
 
#define HCI_EXT_SCAN_REQ_REPORT_EVENT   0x0423
 event from HCI_EXT_ScanReqRptCmd
 
#define HCI_EXT_SET_BDADDR   0xFC0C
 opcode of HCI_EXT_SetBDADDRCmd
 
#define HCI_EXT_SET_BDADDR_EVENT   0x040C
 event from HCI_EXT_SetBDADDRCmd
 
#define HCI_EXT_SET_FAST_TX_RESP_TIME   0xFC07
 opcode of HCI_EXT_SetFastTxResponseTimeCmd
 
#define HCI_EXT_SET_FAST_TX_RESP_TIME_EVENT   0x0407
 event from HCI_EXT_SetFastTxResponseTimeCmd
 
#define HCI_EXT_SET_FREQ_TUNE   0xFC0F
 opcode of HCI_EXT_SetFreqTuneCmd
 
#define HCI_EXT_SET_FREQ_TUNE_EVENT   0x040F
 event from HCI_EXT_SetFreqTuneCmd
 
#define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES   0xFC06
 opcode of HCI_EXT_SetLocalSupportedFeaturesCmd
 
#define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES_EVENT   0x0406
 event from HCI_EXT_SetLocalSupportedFeaturesCmd
 
#define HCI_EXT_SET_MAX_DATA_LENGTH   0xFC21
 opcode of HCI_EXT_SetMaxDataLenCmd
 
#define HCI_EXT_SET_MAX_DATA_LENGTH_EVENT   0x0421
 event from HCI_EXT_SetMaxDataLenCmd
 
#define HCI_EXT_SET_MAX_DTM_TX_POWER   0xFC11
 
#define HCI_EXT_SET_MAX_DTM_TX_POWER_EVENT   0x0411
 
#define HCI_EXT_SET_RX_GAIN   0xFC00
 opcode of HCI_EXT_SetRxGainCmd
 
#define HCI_EXT_SET_RX_GAIN_EVENT   0x0400
 event from HCI_EXT_SetRxGainCmd
 
#define HCI_EXT_SET_SCA   0xFC0D
 opcode of HCI_EXT_SetSCACmd
 
#define HCI_EXT_SET_SCA_EVENT   0x040D
 event from HCI_EXT_SetSCACmd
 
#define HCI_EXT_SET_TX_POWER   0xFC01
 opcode of HCI_EXT_SetTxPowerCmd
 
#define HCI_EXT_SET_TX_POWER_EVENT   0x0401
 event from HCI_EXT_SetTxPowerCmd
 
#define HCI_HOST_NUM_COMPLETED_PACKETS   0x0C35
 opcode of HCI_HostNumCompletedPktCmd
 
#define HCI_HOST_TO_CTRL_CMD_EVENT   0x02
 Host to Controller Command.
 
#define HCI_HOST_TO_CTRL_DATA_EVENT   0x03
 Host to Controller Data.
 
#define HCI_KEY_REFRESH_COMPLETE_EVENT_CODE   0x30
 event of type hciPacket_t
 
#define HCI_LE_ADD_DEVICE_TO_RESOLVING_LIST   0x2027
 opcode of HCI_LE_AddDeviceToResolvingListCmd
 
#define HCI_LE_ADD_WHITE_LIST   0x2011
 opcode of HCI_LE_AddWhiteListCmd
 
#define HCI_LE_CLEAR_RESOLVING_LIST   0x2029
 opcode of HCI_LE_ClearResolvingListCmd
 
#define HCI_LE_CLEAR_WHITE_LIST   0x2010
 opcode of HCI_LE_ClearWhiteListCmd
 
#define HCI_LE_CONNECTION_UPDATE   0x2013
 opcode of HCI_LE_ConnUpdateCmd
 
#define HCI_LE_CREATE_CONNECTION   0x200D
 opcode of HCI_LE_CreateConnCmd
 
#define HCI_LE_CREATE_CONNECTION_CANCEL   0x200E
 opcode of HCI_LE_CreateConnCancelCmd
 
#define HCI_LE_ENCRYPT   0x2017
 opcode of HCI_LE_EncryptCmd
 
#define HCI_LE_EVENT_CODE   0x3E
 LE Event.
 
#define HCI_LE_GENERATE_DHKEY   0x2026
 opcode of HCI_LE_GenerateDHKeyCmd
 
#define HCI_LE_LTK_REQ_NEG_REPLY   0x201B
 opcode of HCI_LE_LtkReqNegReplyCmd
 
#define HCI_LE_LTK_REQ_REPLY   0x201A
 opcode of HCI_LE_LtkReqReplyCmd
 
#define HCI_LE_RAND   0x2018
 opcode of HCI_LE_RandCmd
 
#define HCI_LE_READ_ADV_CHANNEL_TX_POWER   0x2007
 opcode of HCI_LE_ReadAdvChanTxPowerCmd
 
#define HCI_LE_READ_BUFFER_SIZE   0x2002
 opcode of HCI_LE_ReadBufSizeCmd
 
#define HCI_LE_READ_CHANNEL_MAP   0x2015
 opcode of HCI_LE_ReadChannelMapCmd
 
#define HCI_LE_READ_LOCAL_P256_PUBLIC_KEY   0x2025
 opcode of HCI_LE_ReadLocalP256PublicKeyCmd
 
#define HCI_LE_READ_LOCAL_RESOLVABLE_ADDRESS   0x202C
 opcode of HCI_LE_ReadLocalResolvableAddressCmd
 
#define HCI_LE_READ_LOCAL_SUPPORTED_FEATURES   0x2003
 opcode of HCI_LE_ReadLocalSupportedFeaturesCmd
 
#define HCI_LE_READ_MAX_DATA_LENGTH   0x202F
 opcode of HCI_LE_ReadMaxDataLenCmd
 
#define HCI_LE_READ_PEER_RESOLVABLE_ADDRESS   0x202B
 opcode of HCI_LE_ReadPeerResolvableAddressCmd
 
#define HCI_LE_READ_REMOTE_USED_FEATURES   0x2016
 opcode of HCI_LE_ReadRemoteUsedFeaturesCmd
 
#define HCI_LE_READ_RESOLVING_LIST_SIZE   0x202A
 opcode of HCI_LE_ReadResolvingListSizeCmd
 
#define HCI_LE_READ_SUGGESTED_DEFAULT_DATA_LENGTH   0x2023
 opcode of HCI_LE_ReadSuggestedDefaultDataLenCmd
 
#define HCI_LE_READ_SUPPORTED_STATES   0x201C
 opcode of HCI_LE_ReadSupportedStatesCmd
 
#define HCI_LE_READ_WHITE_LIST_SIZE   0x200F
 opcode of HCI_LE_ReadWhiteListSizeCmd
 
#define HCI_LE_RECEIVER_TEST   0x201D
 opcode of HCI_LE_ReceiverTestCmd
 
#define HCI_LE_REMOTE_CONN_PARAM_REQ_NEG_REPLY   0x2021
 opcode of HCI_LE_RemoteConnParamReqNegReplyCmd
 
#define HCI_LE_REMOTE_CONN_PARAM_REQ_REPLY   0x2020
 opcode of HCI_LE_RemoteConnParamReqReplyCmd
 
#define HCI_LE_REMOVE_DEVICE_FROM_RESOLVING_LIST   0x2028
 opcode of HCI_LE_RemoveDeviceFromResolvingListCmd
 
#define HCI_LE_REMOVE_WHITE_LIST   0x2012
 opcode of HCI_LE_RemoveWhiteListCmd
 
#define HCI_LE_SET_ADDRESS_RESOLUTION_ENABLE   0x202D
 opcode of HCI_LE_SetAddressResolutionEnableCmd
 
#define HCI_LE_SET_ADV_DATA   0x2008
 opcode of HCI_LE_SetAdvDataCmd
 
#define HCI_LE_SET_ADV_ENABLE   0x200A
 opcode of HCI_LE_SetAdvEnableCmd
 
#define HCI_LE_SET_ADV_PARAM   0x2006
 opcode of HCI_LE_SetAdvParamCmd
 
#define HCI_LE_SET_DATA_LENGTH   0x2022
 opcode of HCI_LE_SetDataLenCmd
 
#define HCI_LE_SET_EVENT_MASK   0x2001
 opcode of HCI_LE_SetEventMaskCmd
 
#define HCI_LE_SET_HOST_CHANNEL_CLASSIFICATION   0x2014
 opcode of HCI_LE_SetHostChanClassificationCmd
 
#define HCI_LE_SET_RANDOM_ADDR   0x2005
 opcode of HCI_LE_SetRandomAddressCmd
 
#define HCI_LE_SET_RESOLVABLE_PRIVATE_ADDRESS_TIMEOUT   0x202E
 opcode of HCI_LE_SetResolvablePrivateAddressTimeoutCmd
 
#define HCI_LE_SET_SCAN_ENABLE   0x200C
 opcode of HCI_LE_SetScanEnableCmd
 
#define HCI_LE_SET_SCAN_PARAM   0x200B
 opcode of HCI_LE_SetScanParamCmd
 
#define HCI_LE_SET_SCAN_RSP_DATA   0x2009
 opcode of HCI_LE_SetScanRspDataCmd
 
#define HCI_LE_START_ENCRYPTION   0x2019
 opcode of HCI_LE_StartEncyptCmd
 
#define HCI_LE_TEST_END   0x201F
 opcode of HCI_LE_TestEndCmd
 
#define HCI_LE_TRANSMITTER_TEST   0x201E
 opcode of HCI_LE_TransmitterTestCmd
 
#define HCI_LE_WRITE_SUGGESTED_DEFAULT_DATA_LENGTH   0x2024
 opcode of HCI_LE_WriteSuggestedDefaultDataLenCmd
 
#define HCI_MAX_CMD_PKT_SIZE   0xFF
 Max Command Packet Size.
 
#define HCI_MAX_DATA_PKT_SIZE   0xFFFF
 Max Data Pakcet Size.
 
#define HCI_MAX_NUM_CONNECTIONS   0x03
 Max Number of Connections.
 
#define HCI_NUM_OF_COMPLETED_PACKETS_EVENT_CODE   0x13
 event of type hciEvt_NumCompletedPkt_t
 
#define HCI_OPCODE_CSG_CSG_ATT   2
 ATT Command Subgroup.
 
#define HCI_OPCODE_CSG_CSG_GAP   4
 GAP Command Subgroup.
 
#define HCI_OPCODE_CSG_CSG_GATT   3
 GATT Command Subgroup.
 
#define HCI_OPCODE_CSG_CSG_L2CAP   1
 L2CAP Command Subgroup.
 
#define HCI_OPCODE_CSG_CSG_Reserved   6
 Reserved.
 
#define HCI_OPCODE_CSG_CSG_SM   5
 SM Command Subgroup.
 
#define HCI_OPCODE_CSG_CSG_USER_PROFILE   7
 User Profile Command Subgroup.
 
#define HCI_OPCODE_CSG_LINK_LAYER   0
 Link Layer Command Subgroup.
 
#define HCI_PARSER_STATE_PKT_TYPE   0
 Packet Type Parser State.
 
#define HCI_READ_AUTH_PAYLOAD_TIMEOUT   0x0C7B
 opcode of HCI_ReadAuthPayloadTimeoutCmd
 
#define HCI_READ_BDADDR   0x1009
 opcode of HCI_ReadBDADDRCmd
 
#define HCI_READ_LOCAL_SUPPORTED_COMMANDS   0x1002
 opcode of HCI_ReadLocalSupportedCommandsCmd
 
#define HCI_READ_LOCAL_SUPPORTED_FEATURES   0x1003
 opcode of HCI_ReadLocalSupportedFeaturesCmd
 
#define HCI_READ_LOCAL_VERSION_INFO   0x1001
 opcode of HCI_ReadLocalVersionInfoCmd
 
#define HCI_READ_REMOTE_INFO_COMPLETE_EVENT_CODE   0x0C
 event of type hciPacket_t
 
#define HCI_READ_REMOTE_VERSION_INFO   0x041D
 opcode of HCI_ReadRemoteVersionInfoCmd
 
#define HCI_READ_RSSI   0x1405
 opcode of HCI_ReadRssiCmd
 
#define HCI_READ_TRANSMIT_POWER   0x0C2D
 
#define HCI_RESET   0x0C03
 opcode ofHCI_ResetCmd
 
#define HCI_SCAN_NOTICE_EVENT   0x0008
 Scan Notice Event.
 
#define HCI_SCO_DATA_PACKET   0x03
 SCO Data Packet.
 
#define HCI_SET_EVENT_MASK   0x0C01
 opcode of HCI_SetEventMaskCmd
 
#define HCI_SET_EVENT_MASK_PAGE_2   0x0C63
 opcode of HCI_SetEventMaskPage2Cmd
 
#define HCI_TEST_UART_SEND_EVENT   0x0002
 Test UART Send Event.
 
#define HCI_TX_DATA_ANY_CONNECTION   0xFF
 TX Data Any Connection.
 
#define HCI_TX_PROCESS_EVENT   0x0001
 TX Process Event.
 
#define HCI_VE_EVENT_CODE   0xFF
 event of type hciEvt_VSCmdComplete_t
 
#define HCI_WRITE_AUTH_PAYLOAD_TIMEOUT   0x0C7C
 opcode of HCI_WriteAuthPayloadTimeoutCmd
 
#define VENDOR_SPECIFIC_OGF   0x3F
 Vendor Specific.
 
Copyright 2017, Texas Instruments Incorporated