C:\ti>c:\ti\ccs\ccs_base\common\uscif\xds110\xdsdfu.exe -e
USB Device Firmware Upgrade Utility
Copyright (c) 2008-2014 Texas Instruments Incorporated. All rights reserved.
Scanning USB buses for supported XDS110 devices...
<<<< Device 0 >>>>
VID: 0x0451 PID: 0xbef3
Device Name: XDS110 with CMSIS-DAP
Version: 2.2.4.2
Manufacturer: Texas Instruments
Serial Num: 0000FF01
Mode: Runtime
Found 1 device.
C:\ti>
Finding XDS110 serial number
* Insert the serial number. Above it's `0000FF01`.
* Save the settings.
* Test the connection.
* Do this for both the `App` and the `Stack` projects.
You can also change the serial number to something easier to remember, or in case two debuggers have the same serial number.
C:\ti>c:\ti\ccs\ccs_base\common\uscif\xds110\xdsdfu.exe -m
USB Device Firmware Upgrade Utility
Copyright (c) 2008-2015 Texas Instruments Incorporated. All rights reserved.
Scanning USB buses for supported XDS110 devices...
<<<< Device 0 >>>>
VID: 0x0451 PID: 0xbef3
Device Name: XDS110 with CMSIS-DAP
Version: 2.2.4.2
Manufacturer: Texas Instruments
Serial Num: BADEABBA
Mode: Runtime
Switching device into DFU mode.
C:\ti>c:\ti\ccs\ccs_base\common\uscif\xds110\xds110\xdsdfu.exe -s ABCDEF01 -r
USB Device Firmware Upgrade Utility
Copyright (c) 2008-2015 Texas Instruments Incorporated. All rights reserved.
Scanning USB buses for supported XDS110 devices...
Setting serial number to "ABCDEF01"...
c:\ti>
Optionally change the serial number
+]]
Connect a terminal program
--------------------
To see the serial output from the kit it is necessary to use a terminal emulator. Start this up now, when you've confirmed that the debugger connection to the device works. There are several options:
* [PuTTY](https://www.chiark.greenend.org.uk/~sgtatham/putty/download.html)
* [RealTerm](https://sourceforge.net/projects/realterm/)
* [Windows PowerShell](https://learn.sparkfun.com/tutorials/terminal-basics/command-line-windows-mac-linux)
* Or even just going to the command prompt and typing for example `type COM4:`.
* Type `help mode` to learn how to set the port parameters.
1. Start your terminal program
2. Choose 115200 baud as the speed, 8 bit data, 1 stop bit, no parity, no flow control.
3. Open the serial port
Build the projects
-------------------
Do the following;
1. Compile the ProjectZero project (