Version 1.6.0
Release date: 2019-01-15
New Features and Enhancements
Updated the Wireshark dissectors for Wireshark version 2.6 (SRFSNIFF-368).
Added support for Bluetooth Low Energy on the LAUNCHXL-CC2652R1, LAUNCHXL-CC1352R1 and LAUNCHXL-CC1352Px platforms.
Added new BLE packet information dissector
Added forwarding of BLE data to TI BLE Packet Info dissector from TI Radio Packet Info dissector (SRFSNIFF-375).
Sniffer Agent GUI improvements (SRFSNIFF-335)
Known issues
Version 1.6.0 and earlier versions supports device revision C (1.1) of CC13x2/CC26x2 only.
Version 1.5.0
Release date: 2018-07-06
New Features and Enhancements
Added support for 433 MHz settings on the LAUNCHXL-CC1352P-4 platform (SRFSNIFF-290).
TI Radio Packet Info dissector shows length of the payload (SRFSNIFF-292).
SimpleLink Long Range radio settings are updated with whitening enabled (SRFSNIFF-323).
Installer: The unknown publisher warning is removed.
Version 1.4.0
Release date: 2018-04-06
New Features and Enhancements
Multi-PHY support: All PHY settings are supported with a single firmware image for each target board (SRFSNIFF-238).
Added support for IEEE 802.15.4g and RF proprietary protocols on LAUNCHXL-CC1312R1 platform (SRFSNIFF-237).
Added support for IEEE 802.15.4 2.4 GHz, IEEE 802.15.4g and RF proprietary protocols on the LAUNCHXL-CC1352P1 and LAUNCHXL-CC1352P-2 platforms (SRFSNIFF-252).
Sniffer Agent: The unknown publisher warning is removed.
Firmware: PHY settings updated for LAUNCHXL-CC26X2R1, LAUNCHXL-CC1312R1 and LAUNCHXL-CC1352R1.
Version 1.3.0
Release date: 2018-01-05
SmartRF Sniffer Sniffer Agent v1.03.00 changes:
Sniffer Agent now supports IEEE 802.15.4 2.4 GHz, IEEE 802.15.4g and RF proprietary protocols on the LAUNCHXL-CC1352R1 platform.
Menu option "About" was moved under a new menu option "Help" and includes an option to view the User Guide documentation.
Menu option "Data" has been moved under "Options".
Status bar information was improved.
A failed device scan no longer displays an error message.
A "Search For New Devices" successful scan now automatically brings up the "Device Configuration" window.
Packet Sniffer Firmware v1.3.0 changes:
Added support for IEEE 802.15.4 2.4 GHz on LAUNCHXL-CC1352R1 platform (SRFSNIFF-199)
Added support for IEEE 802.15.4g on LAUNCHXL-CC1352R1 platform (SRFSNIFF-133)
Added support for RF proprietary protocols on LAUNCHXL-CC1352R1 platform (SRFSNIFF-132)
Version 1.2.0
Release date: 2017-09-30
Initial version of SmartRF Packet Sniffer 2