Version 1.3.0
Release date: 2018-01-05
SmartRF Sniffer Sniffer Agent v1.03.00 changes:
Sniffer Agent now supports IEEE 802.15.4 2.4 GHz, IEEE 802.15.4g and RF proprietary protocols on the LAUNCHXL-CC1352R1 platform.
Menu option "About" was moved under a new menu option "Help" and includes an option to view the User Guide documentation.
Menu option "Data" has been moved under "Options".
Status bar information was improved.
A failed device scan no longer displays an error message.
A "Search For New Devices" successful scan now automatically brings up the "Device Configuration" window.
Packet Sniffer Firmware v1.3.0 changes:
Added support for IEEE 802.15.4 2.4 GHz on LAUNCHXL-CC1352R1 platform (SRFSNIFF-199)
Added support for IEEE 802.15.4g on LAUNCHXL-CC1352R1 platform (SRFSNIFF-133)
Added support for RF proprietary protocols on LAUNCHXL-CC1352R1 platform (SRFSNIFF-132)
Version 1.2.0
Release date: 2017-09-30
Initial version of SmartRF Packet Sniffer 2