TI Software


VLIB  3_1_0_9

Build date: 07142014


Release Information


This is a GA release of the Vision Library (VLIB) for C64x+/C674x/C66x processors.

VLIB is a software library of more than 40 royalty-free kernels from Texas Instruments that accelerates video analytics development and increases performance up to 10 times. VLIB is an extensible library that is optimized for the C6x DSP core and is available royalty-free. This collection of 40+ kernels provide the ability to perform:
  • Background Modeling & Subtraction
  • Object Feature Extraction
  • Tracking & Recognition
  • Low-level Pixel Processing

The deliverables in this release include Windows and Linux installation executables for the C64x+, C674x and C66x processors. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with component libraries, header files and test examples.



Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.   Locked Fill in Form. TI will contact you in 1-2+ business days.

VLIB Product Downloads
Title Description Size
Vision Library (VLIB) Downloads
VLIB Documentation
No Login VLIB_C64P_Function_Reference.chm VLIB C64x+ Function Reference 760K
No Login VLIB_C66_Function_Reference.chm VLIB C66x Function Reference 856K
No Login VLIB_C674_Function_Reference.chm VLIB C674x Function Reference 760K
No Login Software_Manifest.html VLIB Software Manifest 16K
C66x VLIB (little-endian)
No Login vlib_c66x_obj_3_1_0_9_Win32.exe VLIB for C66x Windows Installer 52616K
No Login vlib_c66x_obj_3_1_0_9_Linux.bin VLIB for C66x Linux Installer 52448K
C64x+ VLIB (little-endian)
No Login vlib_c64Px_obj_3_1_0_9_Win32.exe VLIB for C64x+ Windows Installer 44528K
No Login vlib_c64Px_obj_3_1_0_9_Linux.bin VLIB for C64x+ Linux Installer 44360K
C674x VLIB (little-endian)
No Login vlib_c674x_obj_3_1_0_9_Win32.exe VLIB for C674x Windows Installer 44484K
No Login vlib_c674x_obj_3_1_0_9_Linux.bin VLIB for C674x Linux Installer 44316K
Checksums
MD5 Checksums 4K
  • For more information:
  • Mon Jul 14 15:30:03 EDT 2014