TI Software


VLIB  3_0_0_7

Build date: 08162013


Release Information


This is a GA release of the Vision Library (VLIB) for C64x+/C674x/C66x processors.

VLIB is a software library of more than 40 royalty-free kernels from Texas Instruments that accelerates video analytics development and increases performance up to 10 times. VLIB is an extensible library that is optimized for the C6x DSP core and is available royalty-free. This collection of 40+ kernels provide the ability to perform:
  • Background Modeling & Subtraction
  • Object Feature Extraction
  • Tracking & Recognition
  • Low-level Pixel Processing

The deliverables in this release include Windows and Linux installation executables for the C64x+, C674x and C66x processors. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with component libraries, header files and test examples.



Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.   Locked Fill in Form. TI will contact you in 1-2+ business days.

VLIB Product Downloads
Title Description Size
Vision Library (VLIB) Downloads
VLIB Documentation
No Login VLIB_C64P_Function_Reference.chm VLIB C64x+ Function Reference 612K
No Login VLIB_C66_Function_Reference.chm VLIB C66x Function Reference 688K
No Login VLIB_C674_Function_Reference.chm VLIB C674x Function Reference 612K
No Login Software_Manifest.html VLIB Software Manifest 16K
C66x VLIB (little-endian)
No Login vlib_c66x_obj_3_0_0_7_Win32.exe VLIB for C66x Windows Installer 80240K
No Login vlib_c66x_obj_3_0_0_7_Linux.bin VLIB for C66x Linux Installer 80072K
C64x+ VLIB (little-endian)
No Login vlib_c64Px_obj_3_0_0_7_Win32.exe VLIB for C64x+ Windows Installer 90588K
No Login vlib_c64Px_obj_3_0_0_7_Linux.bin VLIB for C64x+ Linux Installer 90424K
C674x VLIB (little-endian)
No Login vlib_c674x_obj_3_0_0_7_Win32.exe VLIB for C674x Windows Installer 87704K
No Login vlib_c674x_obj_3_0_0_7_Linux.bin VLIB for C674x Linux Installer 87536K
Checksums
MD5 Checksums 4K
  • For more information:
  • Fri Aug 16 11:29:52 EDT 2013