AER Product Downloads |
Title |
Description |
Size |
Acoustic Echo Cancellation/Removal (AER) Downloads for C55x/C64x+/C674x/Cortex-A8(TM) Processors |
AER Documentation |
|
AER_Fact_Sheet.pdf |
AER Fact Sheet |
40K |
|
BF_white_paper.pdf |
Beamforming white paper |
13936K |
|
AER_Installation_Verification.pdf |
AER Installation Guide |
248K |
|
AER_Users_Manual.chm |
AER User's Manual |
7252K |
|
AER_Software_Manifest.html |
AER Software Manifest |
8K |
AER Downloads |
 |
aer_c55l_obj_17_0_0_0_Win32.exe |
AER for C55x Windows Installer |
317092K |
 |
aer_c55l_obj_17_0_0_0_Linux.bin |
AER for C55x Linux Installer |
144276K |
 |
aer_c55l_cpuv3.3_obj_17_0_0_0_Win32.exe |
AER for C55x CPU V3.3 Windows Installer |
317088K |
 |
aer_c55l_cpuv3.3_obj_17_0_0_0_Linux.bin |
AER for C55x CPU V3.3 Linux Installer |
144272K |
 |
aer_c64Px_obj_17_0_0_0_Win32.exe |
AER for C64x+/c674x (Big and Little Endian) Windows Installer |
333784K |
 |
aer_c64Px_obj_17_0_0_0_Linux.bin |
AER for C64x+/c674x (Big and Little Endian) Linux Installer |
160968K |
 |
aer_gcarmv7a_obj_17_0_0_0_Win32.exe |
AER for Cortex-A8 Softfp Windows Installer |
305648K |
 |
aer_gcarmv7a_obj_17_0_0_0_Linux.bin |
AER for Cortex-A8 Softfp Linux Installer |
132828K |
 |
aer_gcarmv7a_hardfp_obj_17_0_0_0_Win32.exe |
AER for Cortex-A8 Hardfp Windows Installer |
305624K |
 |
aer_gcarmv7a_hardfp_obj_17_0_0_0_Linux.bin |
AER for Cortex-A8 Hardfp Linux Installer |
69280K |
Checksums |
|
MD5 Checksums |
|
4K |