43 #ifndef ti_drivers_adc_ADCCC32XX__include 44 #define ti_drivers_adc_ADCCC32XX__include 64 #define ADCCC32XX_PIN_57_CH_0 (ADC_CH_0 << 8) | 0x38 66 #define ADCCC32XX_PIN_58_CH_1 (ADC_CH_1 << 8) | 0x39 68 #define ADCCC32XX_PIN_59_CH_2 (ADC_CH_2 << 8) | 0x3a 70 #define ADCCC32XX_PIN_60_CH_3 (ADC_CH_3 << 8) | 0x3b uint_least8_t numOpenChannels
Definition: ADCCC32XX.h:102
const ADC_FxnTable ADCCC32XX_fxnTable
ADCCC32XX Hardware attributes.
Definition: ADCCC32XX.h:91
ADCCC32XX Object.
Definition: ADCCC32XX.h:110
Analog to Digital Conversion (ADC) Input Driver.
The definition of an ADC function table that contains the required set of functions to control a spec...
Definition: ADC.h:319
uint_fast32_t baseAddr
Definition: ADCCC32XX.h:101
ADCCC32XX_Status.
Definition: ADCCC32XX.h:100
uint_fast16_t adcPin
Definition: ADCCC32XX.h:92
bool isOpen
Definition: ADCCC32XX.h:111