GCC Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2642:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_80_00_08_eng
XDCTools Version: xdctools_3_60_00_24_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 4808 | 1520 | 0 | 6328 | 1024 | 512 | 0 | 1372 | 2908 |
Semaphore | 4888 | 1520 | 0 | 6408 | 1024 | 512 | 0 | 1404 | 2940 |
Mutex | 4960 | 1520 | 0 | 6480 | 1024 | 512 | 0 | 1448 | 2984 |
Clock | 5048 | 1520 | 0 | 6568 | 1024 | 512 | 0 | 1488 | 3024 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 5016 | 1588 | 0 | 6604 | 1024 | 512 | 0 | 1400 | 2936 |
Semaphore | 5096 | 1588 | 0 | 6684 | 1024 | 512 | 0 | 1408 | 2944 |
Mutex | 5088 | 1588 | 0 | 6676 | 1024 | 512 | 0 | 1408 | 2944 |
Clock | 5160 | 1588 | 0 | 6748 | 1024 | 512 | 0 | 1412 | 2948 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 6096 | 1596 | 0 | 7692 | 1024 | 1280 | 0 | 1668 | 3972 |
Semaphore | 6200 | 1596 | 0 | 7796 | 1024 | 1280 | 0 | 1696 | 4000 |
Mutex | 6344 | 1596 | 0 | 7940 | 1024 | 1280 | 0 | 1752 | 4056 |
Timer | 6840 | 1596 | 0 | 8436 | 1024 | 1280 | 0 | 1756 | 4060 |
All sizes are in 8-bit bytes