TI Cortex-M4 Timing Benchmarks

Target Platform: ti.platforms.simplelink:CC3200:1

Tool Chain Version: 18.12.1

BIOS Version: bios_6_76_00_06_eng_k3

XDCTools Version: xdctools_3_55_00_08_core_eng

Benchmark Cycles
Interrupt Latency 128
Hwi_restore() 10
Hwi_disable() 14
Hwi dispatcher prolog 114
Hwi dispatcher epilog 237
Hwi dispatcher 346
Hardware Interrupt to Blocked Task 563
Hardware Interrupt to Software Interrupt 402
Swi_enable() 81
Swi_disable() 15
Post Software Interrupt Again 40
Post Software Interrupt without Context Switch 110
Post Software Interrupt with Context Switch 228
Create a New Task without Context Switch 2834
Set a Task Priority without a Context Switch 183
Task_yield() 224
Post Semaphore No Waiting Task 104
Post Semaphore No Task Switch 205
Post Semaphore with Task Switch 277
Pend on Semaphore No Context Switch 87
Pend on Semaphore with Task Switch 310
Clock_getTicks() 12
POSIX Create a New Task without Context Switch 5180
POSIX Set a Task Priority without a Context Switch 251
POSIX Post Semaphore No Waiting Task 117
POSIX Post Semaphore No Task Switch 220
POSIX Post Semaphore with Task Switch 292
POSIX Pend on Semaphore No Context Switch 98
POSIX Pend on Semaphore with Task Switch 330

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –float_support=vfplib –abi=eabi -q -ms –opt_for_speed=2 –program_level_compile -o3”.

To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.