ARP32 far model Size Benchmarks
Target Platform: ti.platforms.evmTDA3XX
Tool Chain Version: 1.0.7
BIOS Version: bios_6_76_00_06_eng_k3
XDCTools Version: xdctools_3_55_00_08_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8936 | 379 | 480 | 9795 | 1024 | 512 | 0 | 1456 | 2992 |
Semaphore | 9948 | 507 | 480 | 10935 | 1024 | 512 | 0 | 1488 | 3024 |
Mutex | 10216 | 739 | 480 | 11435 | 1024 | 512 | 0 | 1532 | 3068 |
Clock | 10572 | 807 | 480 | 11859 | 1024 | 512 | 0 | 1572 | 3108 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11064 | 631 | 600 | 12295 | 1024 | 512 | 0 | 1476 | 3012 |
Semaphore | 11976 | 833 | 600 | 13409 | 1024 | 512 | 0 | 1484 | 3020 |
Mutex | 12076 | 865 | 596 | 13537 | 1024 | 512 | 0 | 1484 | 3020 |
Clock | 12420 | 933 | 600 | 13953 | 1024 | 512 | 0 | 1488 | 3024 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 14916 | 831 | 832 | 16579 | 1024 | 1536 | 0 | 1904 | 4464 |
Semaphore | 15040 | 831 | 832 | 16703 | 1024 | 1536 | 0 | 1936 | 4496 |
Mutex | 15240 | 831 | 832 | 16903 | 1024 | 1536 | 0 | 1980 | 4540 |
Timer | 16428 | 899 | 832 | 18159 | 1024 | 1536 | 0 | 1984 | 4544 |
All sizes are in 8-bit bytes