Digital Signal Processors Software

TI Embedded Software Products

All TI Developer Network Products

TI_Android_DevKit TI_Android_JB_4_1_2_DevKit_4_0_1 Product Download Page

Build date: 12202012

Click on the links in the table below to download.
TI-Android-JB-4.1.2-DevKit-4.0.1
This release package provides Android Jelly Bean 4.1.2 distribution for TI's Sitara(TM) AM335x ARM Cortex(TM) A8 Processors. The Development Kit provides pre-built images for the AM335x Starter Kit, AM335x EVM and BeagleBone that include Android default apps, multimedia files, RowboPerf performance and benchmarking utilities to help with evaluation and prototyping.It also includes Android source code with pre-integrated POWERVR(TM) SGX 3D graphics accelerator drivers, TI hardware abstraction for Audio, WLAN & Bluetooth for TI WL1271 chipset, USB mass storage and more.In addition to these, this package also includes debug and development tools like prebuilt ARM GCC tool chain, TI CCSv5, ADT plugins, etc. to enable an Android developer to easily build custom Android solutions for non-phone market segments. Kindly refer to Documents section to start development and experience Android on AM335x Starter Kit, AM335x EVM and BeagleBone platforms.

To start evaluating Android Jelly Bean, watch the video and follow the instructions below to install a pre-built image on your system. To start developing, refer to the Developer Guide in the Documents section below.

Related Links

Android on Texas Instruments Embedded Procecssors Wiki.

Download Information

Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.   my.TI Login Required my.TI Login required.
Locked Fill in Form. TI will contact you in 1-2+ business days.  

TI_Android_DevKit Product Downloads
Title Description Size
Documents
ReleaseNotes Describes the components in this release, supported features and known issues
User Guide Provides instructions to make best use of DevKit components and experience Android features with pre-built images
Developer Guide Provides detailed information to start development with Android on AM335xevm, Beaglebone and AM335x Starter Kit
RowboPERF User Guide RowboPerf application user guide to measure performance and benchmarking.
Performance and Validation Results
Performance Results Pre-captured performance and benchmark results for TI Android DevKitV4.0.1
CTS Report Android Compatibility Test Suite (CTS) report captured on AM335x Platform 216K
Test Results TI Android DevKitV4.0.1 test report 944K
TI Andorid JB 4.1.2 AM335x Sources
TI Android JB 4.1.2 DevKitV4.0.1 AM335x Sources TI customized sources for Android JB 4.1.2, linux kernel 3.2(with 3D Acceleration and WL127x drivers), boot-strap and u-boot 1963336K
TI-Android-JB-4.1.2-DevKit-4.0.1.xml TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat 48K
TI Android DevKit Software License manifests TI Android DevKit software license manifests 200K
Debug and Development Tools
TI Code Composer Studio V5 TIs eclipse based development and debug tool for TI DSPs and application processors
TI CCSv5 setup guide for Android TI CCSv5 setup guide for Android application development
Android SDK Android SDK contains the tools, sample code, and docs needed to create Android apps
Android Development Tools Plugin Plugin for TI Code Composer Studio V5 to develop and debug Android applications
Android NDK The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical portions of android apps in native code.
Pinmux Tool Pin Mux Utility for AM335x, AM389x, AM35x, AM/DM37x, C6A816x, DM816x and OMAP35x Processors
RowboPerf APK RowboPerf Android application installer to measure performance and benchmark 3656K
Pre-built Images
AM335x EVM AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u-boot.img, uEnv.txt, filesystem, performance benchmark tests, media files, etc) 262184K
AM335x Starter Kit AM335x Starter Kit (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u-boot.img, uEnv.txt, filesystem, performance benchmark tests, media files, etc) 262144K
Beaglebone AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u-boot.img, uEnv.txt, filesystem, performance benchmark tests, media files, etc) 259664K
AM335xEVM UBIFS NAND Flash Images AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator).Put this package on SD card, boot the AM335x EVM on SD card, the boot.scr in this package will flash NAND with the kernel, bootloader, and UBIFS root filesystem.The EVM can then boot over NAND instead of MMC/SD over UBIFS 241168K
Application Notes
Android Porting Guide Guide to port Android Linux drivers, frameworks and applications to custom products based on TI's devices.
Android Memory Optimization Android Memory usage analysis and optimization techniques
Android Boot Time Optimization Android Boot time analysis and optimization techniques
Checksums
md5 Checksums Checksum for downloads 8K
Android Crypto Software
Android Crypto Software This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel Crypto drivers. This link provides the sources for the same.
Previous Releases
TI_Android_ICS_4_0_3_DevKit_3_0_1 Product Download Page TI Android ICS 4.0.3 DevKit v3.0.1 Package for AM335x platforms.

Related Links

Thu Dec 20 13:20:29 IST 2012