Digital Signal Processors Software

TI Embedded Software Products

All TI Developer Network Products

TI_Android_DevKit TI_Android_GingerBread_2_3_DevKit_1_0 Product Download Page

Build date: 06302011

Click on the links in the table below to download.

This release package provides a Andorid GingerBread 2.3 DevKit(EA) distribution with integrated SGX (3D graphics) drivers, Adobe Flash 10 support, TI hardware abstraction for video overlay, WLAN, Bluetooth support for WL1271, PowerManagement, S-Video, Camera on Beagle XM, RowboPERF performance measurement application, NAND (UBIFS), Fastboot and standard applications from Android.
This release supports MPEG4 ASP and H.264 MP/HP 720P DSP accelerated decoding on DM3730.
The package also includes TI Android GingerBread Source, Linux Android kernel, Toolchain, Debug and Development Tools(CCSv5, ADT, Flashing Utility, etc) and Documentation to ease development, deployment and execution of Android based systems. The product forms the basis for all Android application development on OMAP35x, AM37x, AM35x platforms.


Related Links

Android on Texas Instruments Embedded Procecssors Wiki.

Download Information

Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.   my.TI Login Required my.TI Login required.
Locked Fill in Form. TI will contact you in 1-2+ business days.  

TI_Android_DevKit Product Downloads
Title Description Size
Release Notes Release Notes
User Guide User Guide
Developer Guide Developer Guide
Performance Results Performance and Benchmark numbers
CTS Report Android compatibility test report 136K
Test Results Test Result Document 224K
TI_Andorid_GingerBread_2_3 Sources
TI_Android_GingerBread_2_3_Sources.tar.gz Sources (TI Android GingerBread filesystem, kernel, boot-strap, u-boot and toolchain) 2687732K
Debug and Development Tools
TI Code Composer Studio V5 TIs eclipse based development and debug tool for TI DSPs and application processors
Android SDK Android SDK contains the tools, sample code, and docs needed to create Android apps
Android Development Tools Plugin Plugin for TI Code Composer Studio V5 to develop and debug Android applications
Android NDK The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical portions of android apps in native code.
TI_Andorid_GingerBread_2_3_DevKit_1_0
TI_Android_GingerBread_2_3_DevKit_1_0.tar.gz TI Android GingerBread Devkit Package for AM35x OMAP35x and AM37x platforms. This includes all the individual components listed below in a single package. 496936K
Component Downloads
TI-Android-GingerBread-2.3-DevKit-1.0.xml TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat 20K
Documents.tar.gz Documentation (Release Notes, Build Procedure, User Guide, Test & Performance Reports, rowboPerf_user_guide and Software Manifests) 1904K
Tools.tar.gz Few important tools for Devkit usage (MMC/SD card Image generation, Flashing utility, Pinmux utility etc) 12944K
Performance_Apps.tar.gz RowboPerf, 0xbench, RowboatBench, Imagination 3D Demos. 7692K
Adobe Flash 10 for Android Adobe Flash 10 for Android. http://focus.ti.com/docs/toolsw/folders/print/adobeflash-a8.html
WLAN and Bluetooth
WL1271_Linux_SDK 3_00_01_06 WL1271 Wireless SDK installer package
WL1271 Android patches Patches and build script for Android 8K
Build and Porting Guide Guide for building and integrating wireless support into Rowboat android
Pre-built Images
AM35x EVM AM35x (ARM Cortex A8 (600MHz) + 3D SGX Accelerator)
(Pre-built Images: Kernel Image, boot loader, u-boot.bin, boot.scr, filesystem, performance benchmark tests, media files, etc)
94224K
AM37x EVM AM37x (ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)
(Pre-built Images: Kernel Image, boot loader, u-boot.bin, boot.scr, filesystem, performance benchmark tests, media files, etc)
96004K
AM37X EVM UBIFS NAND Flash Images AM37x (ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)
Put this package on SD card, boot the AM37x EVM on SD card, the boot.scr in this package will flash NAND with the kernel, bootloader, and UBIFS root filesystem.The EVM can then boot over NAND instead of MMC/SD over UBIFS
100192K
OMAP35x EVM OMAP35x (ARM Cortex A8 (720 MHz) + 3D SGX Accelerator)
(Pre-built Images: Kernel Image, boot loader, u-boot.bin, boot.scr, filesystem, performance benchmark tests, media files, etc)
95284K
BeagleBoard rev C4 BeagleBoard revC4 (OMAP35x - ARM Cortex A8 (720 MHz) + 3D SGX Accelerator)
(Pre-built Images: Kernel Image, boot loader, u-boot.bin, boot.scr, filesystem, media clips, performance benchmark tests, media files, etc)
94160K
BeagleBoard XM BeagleBoard XM (AM37x - ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)
(Pre-built Images: Kernel Image, boot loader, u-boot.bin, boot.scr, filesystem, media clips, performance benchmark tests, media files, etc)
94740K
DSP Accelerated Multimedia
DM37x EVM DM37x (ARM Cortex A8 (1GHz) + DSP + 3D SGX Accelerator)
(Pre-built Images: Kernel Image, boot loader, DSP CODECs, boot.scr, filesystem, performance benchmark tests, media files, etc)
298940K
TI-Android-GingerBread-DSP-2.3-DevKit-1.0.xml Android Manifest File for DevKit Sources 20K
DM37X CTS Report Android compatibility test report 96K
Documentation Documentation 220K
Source of GPL/LGPL v2 packages Source code of GPL/LGPL v2 packages used in the DM37X rootfs 5808K
Checksums
md5 Checksums Checksum for downloads. 4K
Android Crypto Software
Android Crypto Software This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel Crypto drivers. This link provides the sources for the same.
Previous Releases
TI Android_Froyo_DevKit-V2.2 Product Download Page TI Android Froyo Devkit Package for AM35x OMAP35x and AM37x platforms.

Related Links

Thu Jun 30 09:41:12 IST 2011