XDAIS  dais-x04
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Groups Pages
Data Fields
XDM_ContextInfo Struct Reference

Buffer information descriptor for input and output buffers. More...

#include <xdm.h>

Collaboration diagram for XDM_ContextInfo:
Collaboration graph

Data Fields

XDAS_Int32 minContextSize
XDAS_Int32 minIntermediateBufSizes [32]

Detailed Description

Buffer information descriptor for input and output buffers.


Field Documentation

XDAS_Int32 XDM_ContextInfo::minContextSize

Minimum size, in 8-bit bytes, required for the alg context.

XDAS_Int32 XDM_ContextInfo::minIntermediateBufSizes[32]

Minimum size, in 8-bit bytes, required for each intermediate buffer.

Remarks:
The codec indicates the number of intermediate buffers required by zero-terminating this array.

The documentation for this struct was generated from the following file:
Copyright 2013, Texas Instruments Incorporated